/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2533-SM

TGA2533-SM

12.5 - 15.5 GHz Ku Band Power Amplifier

Qorvo's TGA2533-SM is a Ku Band packaged power amplifier. The TGA2533-SM operates from 12.5 to 15.5 GHz and is designed using Qorvo's power pHEMT production process. The TGA2533-SM typically provides 43dBm of TOI at 20dBm Pout/Tone, 33 dBm of output power at 1dB gain compression, and the small signal gain is 27 dB.

The TGA2533-SM is available in a low-cost, surface mount 24 lead 5x5 QFN package and is ideally suited for Point-to-Point Radio, and Ku-Band VSAT Ground Terminal. Lead-free and RoHS compliant. Evaluation Boards are available upon request.

Production
i
Product Data Sheet08/13/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
580
Buy Online
RFMW
57
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
580
Buy Online
RFMW
57
Buy Online

Typical Applications

  • Ku Band VSAT
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
12.5
Frequency Max (GHz)
15.5
Psat (dBm)
35
Gain (dB)
27
PAE (%)
N/A
Vd (V)
6
Package Type
QFN
Package Size (mm)
5.0 x 5.0 x 0.85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991B

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    08/13/2026
    Data Sheet
  • Bill Of Materials - TGA2533-SM_EVB

    Bill of Materials
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (6 V @ 1300 mA)

    S-Parameters
Results per page
10

Related Solutions

Radar

Radar

Satellite Terminals

Satellite Terminals

Military Radio

Military Radio

Backhaul

Backhaul

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2533-SM

TGA2533-SM

12.5 - 15.5 GHz Ku Band Power Amplifier

Qorvo's TGA2533-SM is a Ku Band packaged power amplifier. The TGA2533-SM operates from 12.5 to 15.5 GHz and is designed using Qorvo's power pHEMT production process. The TGA2533-SM typically provides 43dBm of TOI at 20dBm Pout/Tone, 33 dBm of output power at 1dB gain compression, and the small signal gain is 27 dB.

The TGA2533-SM is available in a low-cost, surface mount 24 lead 5x5 QFN package and is ideally suited for Point-to-Point Radio, and Ku-Band VSAT Ground Terminal. Lead-free and RoHS compliant. Evaluation Boards are available upon request.

Production
i
Product Data Sheet08/13/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
580
Buy Online
RFMW
57
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
580
Buy Online
RFMW
57
Buy Online

Typical Applications

  • Ku Band VSAT
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
12.5
Frequency Max (GHz)
15.5
Psat (dBm)
35
Gain (dB)
27
PAE (%)
N/A
Vd (V)
6
Package Type
QFN
Package Size (mm)
5.0 x 5.0 x 0.85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991B

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    08/13/2026
    Data Sheet
  • Bill Of Materials - TGA2533-SM_EVB

    Bill of Materials
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (6 V @ 1300 mA)

    S-Parameters
Results per page
10

Related Solutions

Radar

Radar

Satellite Terminals

Satellite Terminals

Military Radio

Military Radio

Backhaul

Backhaul

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks