/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2536-FL

TGA2536-FL

13.5 - 16 GHz, 5.5 Watt Ku Band Power Amplifier

Qorvo's TGA2536-FL is a packaged Ku-band power amplifier fabricated on Qorvo's production-released .25 um pHEMT production process. Operating from 13.5 to 16 GHz, the TGA2536-FL typically provides 25 dB small signal gain and 5W of output power.

This device is ideally suited for Ku-band communications including military, VSAT transmitter and Point to Point Radio applications. The flange lead package has a high thermal conductivity copper alloy base.

Discontinued
i
Preliminary Product Data Sheet06/22/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 13.5 – 16 GHz
  • Saturated output power: 37.4 dBm
  • Small signal gain: 25 dB
  • Bias: Vd = 8 V, Idq = 2.6 A, Vg = -0.6 V typical
  • Pulsed operation

Typical Applications

  • Ku Band Satellite Communications (Satcom)
  • Ku Band VSAT
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
13.5
Frequency Max (GHz)
16
Gain (dB)
25
PAE (%)
20
Vd (V)
8
Package Type
Flange
Package Size (mm)
17.32 x 11.38 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.C

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Preliminary Product Data Sheet

    06/22/2012
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2536-FL

TGA2536-FL

13.5 - 16 GHz, 5.5 Watt Ku Band Power Amplifier

Qorvo's TGA2536-FL is a packaged Ku-band power amplifier fabricated on Qorvo's production-released .25 um pHEMT production process. Operating from 13.5 to 16 GHz, the TGA2536-FL typically provides 25 dB small signal gain and 5W of output power.

This device is ideally suited for Ku-band communications including military, VSAT transmitter and Point to Point Radio applications. The flange lead package has a high thermal conductivity copper alloy base.

Discontinued
i
Preliminary Product Data Sheet06/22/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 13.5 – 16 GHz
  • Saturated output power: 37.4 dBm
  • Small signal gain: 25 dB
  • Bias: Vd = 8 V, Idq = 2.6 A, Vg = -0.6 V typical
  • Pulsed operation

Typical Applications

  • Ku Band Satellite Communications (Satcom)
  • Ku Band VSAT
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
13.5
Frequency Max (GHz)
16
Gain (dB)
25
PAE (%)
20
Vd (V)
8
Package Type
Flange
Package Size (mm)
17.32 x 11.38 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.C

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Preliminary Product Data Sheet

    06/22/2012
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks