/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2572

TGA2572

14 - 16 GHz, 20 Watt Ku Band GaN Power Amplifier

Discontinued
i
End of Life announced January 20, 2014.
Last Time Buy August 1, 2014.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Buy OnlineRequest a SampleContact Sales

Typical Applications

  • Communication Systems
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
14
Frequency Max (GHz)
16
Gain (dB)
23
PAE (%)
30
Vd (V)
35
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
Yes

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2572

TGA2572

14 - 16 GHz, 20 Watt Ku Band GaN Power Amplifier

Discontinued
i
End of Life announced January 20, 2014.
Last Time Buy August 1, 2014.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Buy OnlineRequest a SampleContact Sales

Typical Applications

  • Communication Systems
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
14
Frequency Max (GHz)
16
Gain (dB)
23
PAE (%)
30
Vd (V)
35
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
Yes

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo