/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2574

TGA2574

6 - 18 GHz, 10 Watt GaN Power Amplifier

Qorvo's TGA2574 is a wideband distributed cascode power amplifier fabricated on Qorvo's 0.15um GaN on SiC process (TQGaN15). The TGA2574 operates from 6 – 18 GHz and provides > 10 W of output power and 18 dB of large signal gain.

To simplify system integration, the TGA2574 is fully matched to 50 ohms with integrated DC blocking caps on both I/O ports. The broadband performance is ideal for supporting instrumentation, electronic warfare, and various radar bands for military & commercial use.

The TGA2574 is 100% DC and RF tested on-wafer to ensure compliance to electrical specifications.

Lead-free and RoHS compliant.

Evaluation Boards are available upon request.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • Frequency range: 6 to 18 GHz
  • Pout @ Pin = 22 dBm: > 40 dBm (CW)
  • PAE: > 15 %
  • Small signal gain: 20 dB
  • IM3 @ 35 dBm/tone: -20 dBc
  • IM5 @ 35 dBm/tone: -30 dBc
  • Bias: VD = 28 V, IDQ = 1.5 A, VG ? -2.8 V typical
  • Process technology: TQGaN15
  • Chip dimensions: 5.0 x 3.0 x 0.10 mm
  • Typical performance over 6 - 18 GHz

Typical Applications

  • Commercial Radar
  • Electronic Warfare
  • Instrumentation
  • Military Radar

Parameters

Frequency Min (GHz)
6
Frequency Max (GHz)
18
Gain (dB)
20
PAE (%)
15
Vd (V)
28
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
Yes
ECCN
XI(C)

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2574

TGA2574

6 - 18 GHz, 10 Watt GaN Power Amplifier

Qorvo's TGA2574 is a wideband distributed cascode power amplifier fabricated on Qorvo's 0.15um GaN on SiC process (TQGaN15). The TGA2574 operates from 6 – 18 GHz and provides > 10 W of output power and 18 dB of large signal gain.

To simplify system integration, the TGA2574 is fully matched to 50 ohms with integrated DC blocking caps on both I/O ports. The broadband performance is ideal for supporting instrumentation, electronic warfare, and various radar bands for military & commercial use.

The TGA2574 is 100% DC and RF tested on-wafer to ensure compliance to electrical specifications.

Lead-free and RoHS compliant.

Evaluation Boards are available upon request.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • Frequency range: 6 to 18 GHz
  • Pout @ Pin = 22 dBm: > 40 dBm (CW)
  • PAE: > 15 %
  • Small signal gain: 20 dB
  • IM3 @ 35 dBm/tone: -20 dBc
  • IM5 @ 35 dBm/tone: -30 dBc
  • Bias: VD = 28 V, IDQ = 1.5 A, VG ? -2.8 V typical
  • Process technology: TQGaN15
  • Chip dimensions: 5.0 x 3.0 x 0.10 mm
  • Typical performance over 6 - 18 GHz

Typical Applications

  • Commercial Radar
  • Electronic Warfare
  • Instrumentation
  • Military Radar

Parameters

Frequency Min (GHz)
6
Frequency Max (GHz)
18
Gain (dB)
20
PAE (%)
15
Vd (V)
28
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
Yes
ECCN
XI(C)

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks