/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2575

TGA2575

32 - 38 GHz, 3 Watt Ka Band Power Amplifier

Qorvo's TGA2575 is a wideband power amplifier fabricated on Qorvo's production-released 0.15 um power pHEMT process. Operating from 32 to 38 GHz, it achieves 35.5 dBm saturated output power, 22% PAE and 19 dB small signal gain over most of the band.

Fully matched to 50 Ohms, ROHS compliant and with integrated DC blocking caps on both I/O ports, the TGA2575 is ideally suited to support both commercial and defense related opportunities.

The TGA2575 is 100% DC and RF tested on-wafer to ensure compliance to performance specifications.

Production
i
Product Data SheetRev A – 07/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
27
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
27
Buy Online

Key Features

  • Frequency range: 32.0 to 38.0 GHz
  • Power: 35.5 dBm Psat
  • PAE: 22%
  • Gain: 19 dB
  • Return loss: 12 dB
  • Bias: Vd = 6 V, Id = 2.1 A, Vg = -0.60 V typical
  • Dimensions: 5.4 x 4.1 x 0.05 mm

Typical Applications

  • Communication Systems
  • Military Radar
  • EW Signal Jammers
  • Repeaters / Boosters / DAS

Parameters

Frequency Min (GHz)
32
Frequency Max (GHz)
38
Psat (dBm)
34.77
Gain (dB)
19
PAE (%)
22
Vd (V)
6
Package Type
Die
Package Size (mm)
5.4 x 4.1 x 0.05
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.D

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev A – 07/2022
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • GaAs and GaN Die Assembly and Handling Procedures

    White Paper
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (6 V @ 2100 mA)

    S-Parameters
Results per page
10

Related Solutions

Signal Jammers

Signal Jammers

Wireless Access Points

Wireless Access Points

Military Radio

Military Radio

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2575

TGA2575

32 - 38 GHz, 3 Watt Ka Band Power Amplifier

Qorvo's TGA2575 is a wideband power amplifier fabricated on Qorvo's production-released 0.15 um power pHEMT process. Operating from 32 to 38 GHz, it achieves 35.5 dBm saturated output power, 22% PAE and 19 dB small signal gain over most of the band.

Fully matched to 50 Ohms, ROHS compliant and with integrated DC blocking caps on both I/O ports, the TGA2575 is ideally suited to support both commercial and defense related opportunities.

The TGA2575 is 100% DC and RF tested on-wafer to ensure compliance to performance specifications.

Production
i
Product Data SheetRev A – 07/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
27
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
27
Buy Online

Key Features

  • Frequency range: 32.0 to 38.0 GHz
  • Power: 35.5 dBm Psat
  • PAE: 22%
  • Gain: 19 dB
  • Return loss: 12 dB
  • Bias: Vd = 6 V, Id = 2.1 A, Vg = -0.60 V typical
  • Dimensions: 5.4 x 4.1 x 0.05 mm

Typical Applications

  • Communication Systems
  • Military Radar
  • EW Signal Jammers
  • Repeaters / Boosters / DAS

Parameters

Frequency Min (GHz)
32
Frequency Max (GHz)
38
Psat (dBm)
34.77
Gain (dB)
19
PAE (%)
22
Vd (V)
6
Package Type
Die
Package Size (mm)
5.4 x 4.1 x 0.05
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.D

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev A – 07/2022
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • GaAs and GaN Die Assembly and Handling Procedures

    White Paper
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (6 V @ 2100 mA)

    S-Parameters
Results per page
10

Related Solutions

Signal Jammers

Signal Jammers

Wireless Access Points

Wireless Access Points

Military Radio

Military Radio

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks