/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2576-FL

TGA2576-FL

2.5 - 6 GHz GaN HEMT Power Amplifier

Qorvo's TGA2576-FL is a packaged wideband power amplifier fabricated on Qorvo's production-released 0.25 um GaN on SiC process. Operating from 2.5 GHz to 6 Ghz, it achieves 45.5 dBm saturated output power, 35% PAE and 26 dB small signal gain.

Fully matched to 50 ohms and with the integrated DC blocking caps on both I/O ports, the TGA2576-FL is ideally suited to support both commercial and defense related opportunities.

Samples and evaluation boards are available.

Discontinued
i
Please End of Life announced January 20, 2014.
Last Time Buy August 1, 2014.
Please use TGA2576-2-FL for new designs. Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency range: 2.5 – 6 GHz
  • Psat: 45.5 dBm @ Pin = 26 dBm
  • PAE: 35 %
  • Small signal gain: 26 dB
  • Bias: Vd = 30 V, Idq = 1.55 A, Vg = -3.3 V typical
  • Dimensions: 11.4 x 17.3 x 3.0 mm

Typical Applications

  • Communication Systems
  • Electronic Warfare
  • Test Instrumentation
  • EMC Amplifier

Parameters

Frequency Min (GHz)
2.5
Frequency Max (GHz)
6
Gain (dB)
26
PAE (%)
35
Vd (V)
30
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2576-FL

TGA2576-FL

2.5 - 6 GHz GaN HEMT Power Amplifier

Qorvo's TGA2576-FL is a packaged wideband power amplifier fabricated on Qorvo's production-released 0.25 um GaN on SiC process. Operating from 2.5 GHz to 6 Ghz, it achieves 45.5 dBm saturated output power, 35% PAE and 26 dB small signal gain.

Fully matched to 50 ohms and with the integrated DC blocking caps on both I/O ports, the TGA2576-FL is ideally suited to support both commercial and defense related opportunities.

Samples and evaluation boards are available.

Discontinued
i
Please End of Life announced January 20, 2014.
Last Time Buy August 1, 2014.
Please use TGA2576-2-FL for new designs. Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency range: 2.5 – 6 GHz
  • Psat: 45.5 dBm @ Pin = 26 dBm
  • PAE: 35 %
  • Small signal gain: 26 dB
  • Bias: Vd = 30 V, Idq = 1.55 A, Vg = -3.3 V typical
  • Dimensions: 11.4 x 17.3 x 3.0 mm

Typical Applications

  • Communication Systems
  • Electronic Warfare
  • Test Instrumentation
  • EMC Amplifier

Parameters

Frequency Min (GHz)
2.5
Frequency Max (GHz)
6
Gain (dB)
26
PAE (%)
35
Vd (V)
30
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks