/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA2612-SM

TGA2612-SM

6 - 12 GHz GaN Low Noise Amplifier

Qorvo's TGA2612-SM is a packaged broadband Low Noise Amplifier fabricated on Qorvo's production 0.25um GaN on SiC process (TQGaN25). Covering 6–12 GHz, the TGA2612-SM typically provides >23 dBm small signal gain, 19 dBm P1dB, and 27 dBm OTOI with >2 dB of Noise Figure. In addition to the high electrical performance, this GaN amplifier also provides a high level of input power robustness. Able to survive up to 2W of input power without performance degradation, Qorvo's TGA2612-SM provides flexibility regarding receive chain protection resulting in lower costs and reduced board spaced to 50 ohm and with integrated DC blocking caps on both I/O ports, the TGA2576-FS is ideally suited to support both commercial and defense related opportunities.

Lead-free and RoHS compliant.

Evaluation Boards are available up on request.

Discontinued
i
End of Life announced November 5, 2018 (PCN 18-0115).
Last Time Buy May 21, 2019.
Contact a sales representative for assistance.
Recommended replacement part QPA2609.
Product Data SheetRev C – 06/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 6–12 GHz
  • NF: 2 dB
  • P1dB: 19 dBm
  • OTOI: 28 dBm
  • Small signal gain: 22 dB
  • Return loss: >7 dB
  • Bias: VD = 10 V, IDQ = 100 mA, VG = -2.3 V typical
  • Package dimensions: 4 x 4 x 0.33 mm

Typical Applications

  • Commercial Radar
  • Communication Systems
  • Military Radar
  • Multi-Band VSAT
  • Repeaters / Boosters / DAS
  • EW Digital Receivers

Parameters

Frequency Min (MHz)
6,000
Frequency Max (MHz)
12,000
Gain (dB)
22
NF (dB)
2
OP1dB (dBm)
19
OIP3 (dBm)
28
Voltage (V)
10
Current (mA)
100
Package Type
QFN
Package Size (mm)
4.0 x 4.0 x 0.33
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev C – 06/2020
    Data Sheet
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (10 V @ 100 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA2612-SM

TGA2612-SM

6 - 12 GHz GaN Low Noise Amplifier

Qorvo's TGA2612-SM is a packaged broadband Low Noise Amplifier fabricated on Qorvo's production 0.25um GaN on SiC process (TQGaN25). Covering 6–12 GHz, the TGA2612-SM typically provides >23 dBm small signal gain, 19 dBm P1dB, and 27 dBm OTOI with >2 dB of Noise Figure. In addition to the high electrical performance, this GaN amplifier also provides a high level of input power robustness. Able to survive up to 2W of input power without performance degradation, Qorvo's TGA2612-SM provides flexibility regarding receive chain protection resulting in lower costs and reduced board spaced to 50 ohm and with integrated DC blocking caps on both I/O ports, the TGA2576-FS is ideally suited to support both commercial and defense related opportunities.

Lead-free and RoHS compliant.

Evaluation Boards are available up on request.

Discontinued
i
End of Life announced November 5, 2018 (PCN 18-0115).
Last Time Buy May 21, 2019.
Contact a sales representative for assistance.
Recommended replacement part QPA2609.
Product Data SheetRev C – 06/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 6–12 GHz
  • NF: 2 dB
  • P1dB: 19 dBm
  • OTOI: 28 dBm
  • Small signal gain: 22 dB
  • Return loss: >7 dB
  • Bias: VD = 10 V, IDQ = 100 mA, VG = -2.3 V typical
  • Package dimensions: 4 x 4 x 0.33 mm

Typical Applications

  • Commercial Radar
  • Communication Systems
  • Military Radar
  • Multi-Band VSAT
  • Repeaters / Boosters / DAS
  • EW Digital Receivers

Parameters

Frequency Min (MHz)
6,000
Frequency Max (MHz)
12,000
Gain (dB)
22
NF (dB)
2
OP1dB (dBm)
19
OIP3 (dBm)
28
Voltage (V)
10
Current (mA)
100
Package Type
QFN
Package Size (mm)
4.0 x 4.0 x 0.33
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev C – 06/2020
    Data Sheet
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (10 V @ 100 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks