/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA2613

TGA2613

2.5 - 4 GHz S Band High Linearity Low Noise Amplifier

Qorvo's TGA2613 is a balanced S-Band high linearity Low Noise Amplifier. The balanced configuration provides return loss and improves robustness into non-ideal loads. The TGA2613 operates from 2.5 to 4.0 GHz and is designed using Qorvo's proven 0.15um pHEMT production process.

The TGA2613 typically provides 2.5 dB of noise figure, 29 dBm of ITOI, 29 dBm of P1dB, and 12.5dB of small signal gain.

Fully matched to 50 ohms with integrated DC blocking caps on both I/O ports, the TGA2613 is ideally suited for radar and satellite communications.

Lead-free and RoHS compliant

Evaluation Boards are available upon request.

Discontinued
i
Product Data Sheet09/06/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 2.5 – 4.0 GHz
  • NF: 2.5 dB
  • ITOI: 29 dBm
  • P1dB: 29 dBm
  • Small signal gain: 12.5 dB
  • Return loss: 20 dB
  • Bias: VD = 6 V, IDQ = 320 mA, VG = -0.7 V typical
  • Balanced topology
  • Chip dimensions: 3.1 x 3.1 x 0.10 mm

Typical Applications

  • Commercial
  • Military
  • Radar
  • Communication Systems
  • Multi-Band VSAT
  • Repeaters / Boosters / DAS

Parameters

Frequency Min (MHz)
2,500
Frequency Max (MHz)
4,000
Gain (dB)
12.5
NF (dB)
2.5
OP1dB (dBm)
29
OIP3 (dBm)
29
Voltage (V)
6
Current (mA)
320
Package Type
Die
Package Size (mm)
3.1 x 3.1 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    09/06/2013
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (6 V @ 320 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA2613

TGA2613

2.5 - 4 GHz S Band High Linearity Low Noise Amplifier

Qorvo's TGA2613 is a balanced S-Band high linearity Low Noise Amplifier. The balanced configuration provides return loss and improves robustness into non-ideal loads. The TGA2613 operates from 2.5 to 4.0 GHz and is designed using Qorvo's proven 0.15um pHEMT production process.

The TGA2613 typically provides 2.5 dB of noise figure, 29 dBm of ITOI, 29 dBm of P1dB, and 12.5dB of small signal gain.

Fully matched to 50 ohms with integrated DC blocking caps on both I/O ports, the TGA2613 is ideally suited for radar and satellite communications.

Lead-free and RoHS compliant

Evaluation Boards are available upon request.

Discontinued
i
Product Data Sheet09/06/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 2.5 – 4.0 GHz
  • NF: 2.5 dB
  • ITOI: 29 dBm
  • P1dB: 29 dBm
  • Small signal gain: 12.5 dB
  • Return loss: 20 dB
  • Bias: VD = 6 V, IDQ = 320 mA, VG = -0.7 V typical
  • Balanced topology
  • Chip dimensions: 3.1 x 3.1 x 0.10 mm

Typical Applications

  • Commercial
  • Military
  • Radar
  • Communication Systems
  • Multi-Band VSAT
  • Repeaters / Boosters / DAS

Parameters

Frequency Min (MHz)
2,500
Frequency Max (MHz)
4,000
Gain (dB)
12.5
NF (dB)
2.5
OP1dB (dBm)
29
OIP3 (dBm)
29
Voltage (V)
6
Current (mA)
320
Package Type
Die
Package Size (mm)
3.1 x 3.1 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    09/06/2013
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (6 V @ 320 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks