/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA2613-SM

TGA2613-SM

2.5 - 4 GHz S Band High Linearity Low Noise Amplifier

Qorvo's TGA2613-SM is a balanced S-Band high linearity Low Noise Amplifier. The balanced configuration provides return loss and improves robustness into non-ideal loads. The TGA2613-SM operates from 2.5 to 4.0 GHz and is designed using Qorvo's proven 0.15um pHEMT production process.

The TGA2613-SM typically provides 2.5dB noise figure, 29dBm ITOI, greater than 28.5dBm P1dB, and 12dB small signal gain.

The TGA2613-SM is available in a low cost, surface mount, 24-lead 5x5mm QFN. It is ideally suited to support for both radar and communication applications.

Both RF ports have integrated DC blocking caps and are fully matched to 50 ohms for simple system integration.

Lead-free and RoHS compliant.

Evaluation Boards are available upon request.

Discontinued
i
End of Life announced June 12, 2018 (PCN 18-0067).
Last Time Buy December 22, 2018.
Contact your local sales representative for assistance.
Product Data Sheet06/25/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 2.5 – 4.0GHz
  • NF: 2.5dB
  • ITOI: 29dBm
  • P1dB: >28.5dBm
  • Small signal gain: 12dB
  • Return loss: >12dB
  • Bias: VD = 6V, IDQ = 320mA, VG = -0.7V typical
  • Balanced topology
  • Chip dimensions: 5 x 5 x 0.85mm

Typical Applications

  • Commercial Radar
  • Communication Systems
  • Military Radar
  • Multi-Band VSAT
  • Repeaters / Boosters / DAS
  • EW Signal Jammers

Parameters

Frequency Min (MHz)
2,500
Frequency Max (MHz)
4,000
Gain (dB)
12
NF (dB)
2.5
OP1dB (dBm)
> 28.5
Voltage (V)
6
Current (mA)
320
Package Type
QFN
Package Size (mm)
5.0 x 5.0 x 0.85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    06/25/2014
    Data Sheet
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (6 V @ 320 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA2613-SM

TGA2613-SM

2.5 - 4 GHz S Band High Linearity Low Noise Amplifier

Qorvo's TGA2613-SM is a balanced S-Band high linearity Low Noise Amplifier. The balanced configuration provides return loss and improves robustness into non-ideal loads. The TGA2613-SM operates from 2.5 to 4.0 GHz and is designed using Qorvo's proven 0.15um pHEMT production process.

The TGA2613-SM typically provides 2.5dB noise figure, 29dBm ITOI, greater than 28.5dBm P1dB, and 12dB small signal gain.

The TGA2613-SM is available in a low cost, surface mount, 24-lead 5x5mm QFN. It is ideally suited to support for both radar and communication applications.

Both RF ports have integrated DC blocking caps and are fully matched to 50 ohms for simple system integration.

Lead-free and RoHS compliant.

Evaluation Boards are available upon request.

Discontinued
i
End of Life announced June 12, 2018 (PCN 18-0067).
Last Time Buy December 22, 2018.
Contact your local sales representative for assistance.
Product Data Sheet06/25/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 2.5 – 4.0GHz
  • NF: 2.5dB
  • ITOI: 29dBm
  • P1dB: >28.5dBm
  • Small signal gain: 12dB
  • Return loss: >12dB
  • Bias: VD = 6V, IDQ = 320mA, VG = -0.7V typical
  • Balanced topology
  • Chip dimensions: 5 x 5 x 0.85mm

Typical Applications

  • Commercial Radar
  • Communication Systems
  • Military Radar
  • Multi-Band VSAT
  • Repeaters / Boosters / DAS
  • EW Signal Jammers

Parameters

Frequency Min (MHz)
2,500
Frequency Max (MHz)
4,000
Gain (dB)
12
NF (dB)
2.5
OP1dB (dBm)
> 28.5
Voltage (V)
6
Current (mA)
320
Package Type
QFN
Package Size (mm)
5.0 x 5.0 x 0.85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    06/25/2014
    Data Sheet
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (6 V @ 320 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks