/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA2614

TGA2614

2.7 - 3.8 GHz S Band High Gain Low Noise Amplifier

Qorvo's TGA2614 is a S-Band Low Noise Amplifier utilizing Qorvo's proven 0.15um pHEMT production technology. Achieving high gain and low noise figure over the 2.7-3.8 GHz bandwidth, the TGA2614 is ideal for serving both commercial and military radar along with various communication platforms.

The TGA2614 typically provides 0.9 dB of Noise Figure, 20 dBm of P1dB, 33 dBm of OTOI, and small signal gain of 18 dB.

The TGA2614 is fully matched to 50 ohm with integrated DC blocking caps on both RF ports.

Lead-free and RoHS compliant

Evaluation Boards are available upon request.

Discontinued
i
End of Life announced June 12, 2018 (PCN 18-0067).
Last Time Buy December 22, 2018.
Contact your local sales representative for assistance.
Product Data Sheet09/17/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 2.7 – 3.8 GHz
  • NF: 0.9 dB
  • SS gain: 18 dB
  • OTOI: 33 dBm
  • P1dB: 20 dBm
  • Bias: VD1 = VD2 = 6 V, IDQ1 = 30 mA, IDQ2 = 80 mA, VG1 = VG2 = -0.7 V Typical
  • Additional ESD Protection
  • Chip dimensions: 2.7 x 2.1 x 0.10 mm

Typical Applications

  • Communication Systems
  • Military Radar
  • Commercial Radar
  • Multi-Band VSAT
  • Repeaters / Boosters / DAS
  • EW Digital Receivers

Parameters

Frequency Min (MHz)
2,700
Frequency Max (MHz)
3,800
Gain (dB)
18
NF (dB)
0.9
OP1dB (dBm)
20
OIP3 (dBm)
33
Voltage (V)
6
Current (mA)
110
Package Type
Die
Package Size (mm)
2.1 x 2.1 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    09/17/2013
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (6 V @ 110 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA2614

TGA2614

2.7 - 3.8 GHz S Band High Gain Low Noise Amplifier

Qorvo's TGA2614 is a S-Band Low Noise Amplifier utilizing Qorvo's proven 0.15um pHEMT production technology. Achieving high gain and low noise figure over the 2.7-3.8 GHz bandwidth, the TGA2614 is ideal for serving both commercial and military radar along with various communication platforms.

The TGA2614 typically provides 0.9 dB of Noise Figure, 20 dBm of P1dB, 33 dBm of OTOI, and small signal gain of 18 dB.

The TGA2614 is fully matched to 50 ohm with integrated DC blocking caps on both RF ports.

Lead-free and RoHS compliant

Evaluation Boards are available upon request.

Discontinued
i
End of Life announced June 12, 2018 (PCN 18-0067).
Last Time Buy December 22, 2018.
Contact your local sales representative for assistance.
Product Data Sheet09/17/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 2.7 – 3.8 GHz
  • NF: 0.9 dB
  • SS gain: 18 dB
  • OTOI: 33 dBm
  • P1dB: 20 dBm
  • Bias: VD1 = VD2 = 6 V, IDQ1 = 30 mA, IDQ2 = 80 mA, VG1 = VG2 = -0.7 V Typical
  • Additional ESD Protection
  • Chip dimensions: 2.7 x 2.1 x 0.10 mm

Typical Applications

  • Communication Systems
  • Military Radar
  • Commercial Radar
  • Multi-Band VSAT
  • Repeaters / Boosters / DAS
  • EW Digital Receivers

Parameters

Frequency Min (MHz)
2,700
Frequency Max (MHz)
3,800
Gain (dB)
18
NF (dB)
0.9
OP1dB (dBm)
20
OIP3 (dBm)
33
Voltage (V)
6
Current (mA)
110
Package Type
Die
Package Size (mm)
2.1 x 2.1 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    09/17/2013
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (6 V @ 110 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks