/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA2618-SM

TGA2618-SM

16 - 18 GHz GaAs Low Noise Amplifier

Qorvo's TGA2618-SM is a packaged Ku-band Low Noise Amplifier fabricated on Qorvo's production 0.15 um GaAs pHEMT process. The TGA2618-SM operates from 16 to 18 GHz and typically provides 28 dB of small signal gain with 2.3 dB of noise figure.

The TGA2618-SM is available in a low cost, 4x4 mm air-cavity ceramic QFN. It is ideally suited to support both radar and satellite communications as either an LNA or a general purpose gain block.

Both RF ports have intergraded DC blocking caps and are fully matched to 50 ohms allowing for simple system integration.

Lead-free and RoHS compliant.

Discontinued
i
End of Life announced June 12, 2018 (PCN 18-0067).
Last Time Buy December 22, 2018.
Contact your local sales representative for assistance.
Preliminary Product Data Sheet09/09/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 16 - 18 GHz
  • NF: 2.3 dB
  • Small signal gain: 28 dB
  • Return loss: >10 dB
  • Output P1dB: 6 dBm
  • PSAT = 10 dBm at PIN = -13 dBm
  • OTOI: 12 dBm (POUT = -2.5 dBm)
  • Bias: VD = 3 V, IDQ = 30 mA, VG = -0.6 V
  • Package dimensions: 4.0 x 4.0 x 1.5 mm

Typical Applications

  • Commercial Radar
  • Military Radar
  • Satellite Communications (Satcom)
  • Multi-Band VSAT
  • Repeaters / Boosters / DAS

Parameters

Frequency Min (MHz)
16,000
Frequency Max (MHz)
18,000
Gain (dB)
28
NF (dB)
2.3
OP1dB (dBm)
6
OIP3 (dBm)
12
Voltage (V)
3
Current (mA)
30
Package Type
QFN
Package Size (mm)
4.0 x 4.0 x 1.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Preliminary Product Data Sheet

    09/09/2014
    Data Sheet
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters (3 V @ 30 mA)

    S-Parameters
  • Other

    Evaluation Board

    Other
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA2618-SM

TGA2618-SM

16 - 18 GHz GaAs Low Noise Amplifier

Qorvo's TGA2618-SM is a packaged Ku-band Low Noise Amplifier fabricated on Qorvo's production 0.15 um GaAs pHEMT process. The TGA2618-SM operates from 16 to 18 GHz and typically provides 28 dB of small signal gain with 2.3 dB of noise figure.

The TGA2618-SM is available in a low cost, 4x4 mm air-cavity ceramic QFN. It is ideally suited to support both radar and satellite communications as either an LNA or a general purpose gain block.

Both RF ports have intergraded DC blocking caps and are fully matched to 50 ohms allowing for simple system integration.

Lead-free and RoHS compliant.

Discontinued
i
End of Life announced June 12, 2018 (PCN 18-0067).
Last Time Buy December 22, 2018.
Contact your local sales representative for assistance.
Preliminary Product Data Sheet09/09/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 16 - 18 GHz
  • NF: 2.3 dB
  • Small signal gain: 28 dB
  • Return loss: >10 dB
  • Output P1dB: 6 dBm
  • PSAT = 10 dBm at PIN = -13 dBm
  • OTOI: 12 dBm (POUT = -2.5 dBm)
  • Bias: VD = 3 V, IDQ = 30 mA, VG = -0.6 V
  • Package dimensions: 4.0 x 4.0 x 1.5 mm

Typical Applications

  • Commercial Radar
  • Military Radar
  • Satellite Communications (Satcom)
  • Multi-Band VSAT
  • Repeaters / Boosters / DAS

Parameters

Frequency Min (MHz)
16,000
Frequency Max (MHz)
18,000
Gain (dB)
28
NF (dB)
2.3
OP1dB (dBm)
6
OIP3 (dBm)
12
Voltage (V)
3
Current (mA)
30
Package Type
QFN
Package Size (mm)
4.0 x 4.0 x 1.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Preliminary Product Data Sheet

    09/09/2014
    Data Sheet
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters (3 V @ 30 mA)

    S-Parameters
  • Other

    Evaluation Board

    Other
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks