/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2621

TGA2621

16 - 18 GHz, 1 Watt GaAs Power Amplifier

Qorvo's TGA2621 is a Ku-band Power Amplifier fabricated on Qorvo's TQPHT15 0.15 um GaAs pHEMT process. The TGA2621 operates from 16 to 18 GHz and typically provides 1 W of saturated output power with an efficiency of 28% PAE and 26.5 dB of small signal gain.

The TGA2621 is well suited to support both radar and satellite communications as a driver or low power amplifier.

Both RF ports have intergraded DC blocking caps and are fully matched to 50 ohms allowing for simple system integration.

Lead-free and RoHS compliant.

Evaluation Boards are available upon request.

Discontinued
i
Preliminary Product Data Sheet12/30/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 16 - 18 GHz
  • Psat: 30.5 dBm at Pin = 10 dBm
  • PAE: 28 % at Pin = 10 dBm
  • Small signal gain: 26.5 dB
  • Input return loss: > 13 dB
  • Bias: VD = 6 V, IDQ = 400 mA, VG = -0.6 V typical
  • Chip dimensions: 2.0 x 2.5 x 0.1 mm

Typical Applications

  • Commercial Radar
  • Military Radar
  • Satellite Communications (Satcom)

Parameters

Frequency Min (GHz)
16
Frequency Max (GHz)
18
Gain (dB)
26.5
PAE (%)
28
Vd (V)
6
Package Type
Die
Package Size (mm)
2.5 x 2.0 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Preliminary Product Data Sheet

    12/30/2014
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (6 V @ 400mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2621

TGA2621

16 - 18 GHz, 1 Watt GaAs Power Amplifier

Qorvo's TGA2621 is a Ku-band Power Amplifier fabricated on Qorvo's TQPHT15 0.15 um GaAs pHEMT process. The TGA2621 operates from 16 to 18 GHz and typically provides 1 W of saturated output power with an efficiency of 28% PAE and 26.5 dB of small signal gain.

The TGA2621 is well suited to support both radar and satellite communications as a driver or low power amplifier.

Both RF ports have intergraded DC blocking caps and are fully matched to 50 ohms allowing for simple system integration.

Lead-free and RoHS compliant.

Evaluation Boards are available upon request.

Discontinued
i
Preliminary Product Data Sheet12/30/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 16 - 18 GHz
  • Psat: 30.5 dBm at Pin = 10 dBm
  • PAE: 28 % at Pin = 10 dBm
  • Small signal gain: 26.5 dB
  • Input return loss: > 13 dB
  • Bias: VD = 6 V, IDQ = 400 mA, VG = -0.6 V typical
  • Chip dimensions: 2.0 x 2.5 x 0.1 mm

Typical Applications

  • Commercial Radar
  • Military Radar
  • Satellite Communications (Satcom)

Parameters

Frequency Min (GHz)
16
Frequency Max (GHz)
18
Gain (dB)
26.5
PAE (%)
28
Vd (V)
6
Package Type
Die
Package Size (mm)
2.5 x 2.0 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Preliminary Product Data Sheet

    12/30/2014
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (6 V @ 400mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo