/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2904-FL

TGA2904-FL

13 - 17 GHz, 2 Watt Ku Band High Power Amplifier

Qorvo's TGA2904-FL is a compact 2 Watt packaged high power amplifier MMIC for Ku band applications. The part provides 33 dB nominal gain.

This part is ideally suited for low cost emerging markets such as base station transmitters for satellite ground terminals and point-to-point radio.

The TGA2904-FL is 100% RF tested to ensure performance compliance. The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency range: 13 to 17 GHz
  • Optimized for VSAT band (13.75 to 14.5 GHz)
  • 33 dB nominal gain
  • Typical > 33.5 dBm Psat in VSAT band @ 7 V
  • Bias 5 to 8 V @ 680 mA (quiescent)
  • 0.5-um pHEMT 3MI technology
  • 10 lead flange packaged
  • Package dimensions: 0.70 x 0.33 x 0.1 in

Typical Applications

  • Point-to-Point Radio
  • VSAT

Parameters

Frequency Min (GHz)
13
Frequency Max (GHz)
17
Gain (dB)
33
Vd (V)
7
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2904-FL

TGA2904-FL

13 - 17 GHz, 2 Watt Ku Band High Power Amplifier

Qorvo's TGA2904-FL is a compact 2 Watt packaged high power amplifier MMIC for Ku band applications. The part provides 33 dB nominal gain.

This part is ideally suited for low cost emerging markets such as base station transmitters for satellite ground terminals and point-to-point radio.

The TGA2904-FL is 100% RF tested to ensure performance compliance. The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency range: 13 to 17 GHz
  • Optimized for VSAT band (13.75 to 14.5 GHz)
  • 33 dB nominal gain
  • Typical > 33.5 dBm Psat in VSAT band @ 7 V
  • Bias 5 to 8 V @ 680 mA (quiescent)
  • 0.5-um pHEMT 3MI technology
  • 10 lead flange packaged
  • Package dimensions: 0.70 x 0.33 x 0.1 in

Typical Applications

  • Point-to-Point Radio
  • VSAT

Parameters

Frequency Min (GHz)
13
Frequency Max (GHz)
17
Gain (dB)
33
Vd (V)
7
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo