/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2924-SG

TGA2924-SG

2.6 GHz, 10 Watt MMDS Power Amplifier

Qorvo's TGA2924-SG is a high power amplifier that provides 12 dB of gain, 10 W of output power at 2.6 GHz and 2.5% EVM at 30 dBm output power.

The device is ideally suited for high linearity, high power wireless data applications such as MMDS point-to-point or point-to-multipoint radios. The package has a high thermal conductivity copper alloy base. Internal partial matching simplifies system board layout by requiring a minimum of external components.

The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 2.6 GHz application frequency range
  • 12 dB nominal gain
  • 40 dBm nominal Psat
  • 2.5% EVM at 30 dBm output power
  • Internally partially matched
  • IMD3 -45 dBc @ 28 dBm SCL, typical
  • Bias conditions: 8 V @ 1.2 A (quiescent)
  • 0.5 um HFET technology
  • 2 lead Cu-alloy base package

Typical Applications

  • MMDS
  • Point-to-Multipoint Radio
  • Point-to-Point Radio
  • S Band Power Amplifiers

Parameters

Frequency Min (GHz)
1
Frequency Max (GHz)
4
Gain (dB)
12
Vd (V)
8
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2924-SG

TGA2924-SG

2.6 GHz, 10 Watt MMDS Power Amplifier

Qorvo's TGA2924-SG is a high power amplifier that provides 12 dB of gain, 10 W of output power at 2.6 GHz and 2.5% EVM at 30 dBm output power.

The device is ideally suited for high linearity, high power wireless data applications such as MMDS point-to-point or point-to-multipoint radios. The package has a high thermal conductivity copper alloy base. Internal partial matching simplifies system board layout by requiring a minimum of external components.

The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 2.6 GHz application frequency range
  • 12 dB nominal gain
  • 40 dBm nominal Psat
  • 2.5% EVM at 30 dBm output power
  • Internally partially matched
  • IMD3 -45 dBc @ 28 dBm SCL, typical
  • Bias conditions: 8 V @ 1.2 A (quiescent)
  • 0.5 um HFET technology
  • 2 lead Cu-alloy base package

Typical Applications

  • MMDS
  • Point-to-Multipoint Radio
  • Point-to-Point Radio
  • S Band Power Amplifiers

Parameters

Frequency Min (GHz)
1
Frequency Max (GHz)
4
Gain (dB)
12
Vd (V)
8
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks