/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA3503-SM

TGA3503-SM

2 - 30 GHz GaAs Wideband Gain Block

Qorvo's TGA3503-SM is a wideband gain block with adjustable gain control giving the user extra flexibility to fine tune system performance. Operating from 2 to 30GHz, the TGA3503-SM provides 19dBm P1dB and 10dB of small-signal gain with return losses of greater than 12dB.

The TGA3503-SM is fabricated on Qorvo's production TQPHT15 0.15 um GaAs pHEMT process and is offered in a robust, 5x5 mm ceramic air-cavity QFN. With integrated DC blocking caps and fully match to 50 ohms, the TGA3503-SM is easily integrated in both commercial and military system architectures.

Lead-free and RoHS compliant.

Discontinued
i
End of Life announced November 5, 2018 (PCN 18-0115).
Last Time Buy May 21, 2019.
Contact a sales representative for assistance.
Preliminary Product Data Sheet09/08/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 2 - 30 GHz
  • Small signal gain: 10 dB typical
  • Return loss: 12 dB typical
  • NF: 4.0 dB mid-band
  • P1dB: 19 dBm, PSAT = 19 dBm at PIN = 10 dBm
  • OTOI: > 25 dBm at Pout/tone = 8 dBm
  • Bias: V+ = 10.4 V, IDQ = 135 mA, VCTRL = 2.2 V, VG = -1 V typical
  • Package dimensions: 5 x 5 x 1.5 mm

Typical Applications

  • Commercial Communications
  • Commercial Radar
  • Electronic Warfare
  • General Purpose
  • Military Communications
  • Military Radar
  • Wideband Gain Blocks

Parameters

Frequency Min (MHz)
2,000
Frequency Max (MHz)
30,000
Gain (dB)
10
NF (dB)
4
OP1dB (dBm)
19
OIP3 (dBm)
25
Voltage (V)
10.4
Current (mA)
135
Package Type
QFN
Package Size (mm)
5.0 x 5.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Preliminary Product Data Sheet

    09/08/2014
    Data Sheet
Results per page
10

Design Resources

Filters
4 results found
All (4)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • Other

    Eval Board

    Other
  • Other

    PCB Notes

    Other
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA3503-SM

TGA3503-SM

2 - 30 GHz GaAs Wideband Gain Block

Qorvo's TGA3503-SM is a wideband gain block with adjustable gain control giving the user extra flexibility to fine tune system performance. Operating from 2 to 30GHz, the TGA3503-SM provides 19dBm P1dB and 10dB of small-signal gain with return losses of greater than 12dB.

The TGA3503-SM is fabricated on Qorvo's production TQPHT15 0.15 um GaAs pHEMT process and is offered in a robust, 5x5 mm ceramic air-cavity QFN. With integrated DC blocking caps and fully match to 50 ohms, the TGA3503-SM is easily integrated in both commercial and military system architectures.

Lead-free and RoHS compliant.

Discontinued
i
End of Life announced November 5, 2018 (PCN 18-0115).
Last Time Buy May 21, 2019.
Contact a sales representative for assistance.
Preliminary Product Data Sheet09/08/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 2 - 30 GHz
  • Small signal gain: 10 dB typical
  • Return loss: 12 dB typical
  • NF: 4.0 dB mid-band
  • P1dB: 19 dBm, PSAT = 19 dBm at PIN = 10 dBm
  • OTOI: > 25 dBm at Pout/tone = 8 dBm
  • Bias: V+ = 10.4 V, IDQ = 135 mA, VCTRL = 2.2 V, VG = -1 V typical
  • Package dimensions: 5 x 5 x 1.5 mm

Typical Applications

  • Commercial Communications
  • Commercial Radar
  • Electronic Warfare
  • General Purpose
  • Military Communications
  • Military Radar
  • Wideband Gain Blocks

Parameters

Frequency Min (MHz)
2,000
Frequency Max (MHz)
30,000
Gain (dB)
10
NF (dB)
4
OP1dB (dBm)
19
OIP3 (dBm)
25
Voltage (V)
10.4
Current (mA)
135
Package Type
QFN
Package Size (mm)
5.0 x 5.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Preliminary Product Data Sheet

    09/08/2014
    Data Sheet
Results per page
10

Design Resources

Filters
4 results found
All (4)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • Other

    Eval Board

    Other
  • Other

    PCB Notes

    Other
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks