/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4022

TGA4022

18 - 23 GHz K Band High Power Amplifier

Qorvo's TGA4022 is a compact high power amplifier MMIC for K band applications. The part is designed using Qorvo's proven standard 0.25 um power pHEMT production process. The TGA4022 nominally provides 32.5 dBm of output power at 1dB gain compression from 18 - 23 GHz. The MMIC also provides 26 dB gain and 15 dB typical return loss.

The part is ideally suited for markets such as point-to-point radio, point-to-multipoint communications and K band satellite communications, both commercial and military.

The TGA4022 is 100% DC and RF tested on-wafer to ensure performance compliance. The part is lead-free and RoHS compliant.

Discontinued
i
End of Life announced August 16, 2017 (PCN 17-0137).
Last Time Buy February 23, 2018.
Contact your local sales representative for assistance.
Product Data Sheet05/2009
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 18 to 23 GHz
  • 26 dB nominal gain
  • 32.5 dBm nominal P1dB
  • 15dB nominal return loss
  • Bias 7.0 V, 840 mA
  • 0.25 um 2MI pHEMT technology
  • Chip dimensions 3.65 x 3.14 x 0.10 mm (0.144 x 0.124 x 0.004 in)

Typical Applications

  • K Band Satellite Communications (Satcom)
  • Point-to-Multipoint Radio
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
18
Frequency Max (GHz)
23
Gain (dB)
26
Vd (V)
7
Package Type
Die
Package Size (mm)
3.65 x 3.14 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    05/2009
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (7 V @ 840 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4022

TGA4022

18 - 23 GHz K Band High Power Amplifier

Qorvo's TGA4022 is a compact high power amplifier MMIC for K band applications. The part is designed using Qorvo's proven standard 0.25 um power pHEMT production process. The TGA4022 nominally provides 32.5 dBm of output power at 1dB gain compression from 18 - 23 GHz. The MMIC also provides 26 dB gain and 15 dB typical return loss.

The part is ideally suited for markets such as point-to-point radio, point-to-multipoint communications and K band satellite communications, both commercial and military.

The TGA4022 is 100% DC and RF tested on-wafer to ensure performance compliance. The part is lead-free and RoHS compliant.

Discontinued
i
End of Life announced August 16, 2017 (PCN 17-0137).
Last Time Buy February 23, 2018.
Contact your local sales representative for assistance.
Product Data Sheet05/2009
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 18 to 23 GHz
  • 26 dB nominal gain
  • 32.5 dBm nominal P1dB
  • 15dB nominal return loss
  • Bias 7.0 V, 840 mA
  • 0.25 um 2MI pHEMT technology
  • Chip dimensions 3.65 x 3.14 x 0.10 mm (0.144 x 0.124 x 0.004 in)

Typical Applications

  • K Band Satellite Communications (Satcom)
  • Point-to-Multipoint Radio
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
18
Frequency Max (GHz)
23
Gain (dB)
26
Vd (V)
7
Package Type
Die
Package Size (mm)
3.65 x 3.14 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    05/2009
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (7 V @ 840 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks