/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4031-SM

TGA4031-SM

17 - 40 GHz Medium Power Amplifier / Multiplier

Qorvo's TGA4031-SM is a medium power amplifier and multiplier for wide band for 17 to 40 GHz applications. The part is designed using Qorvo's power pHEMT production process.

The TGA4031-SM provides a nominal 22 dB small signal gain with 22 dBm output maximum power. For 2x and 3x multiplier function, the TGA4031-SM provides 15 dBm typical output power @ 9 dBm Pin.

This part is ideally suited for applications such as point-to-point radio, electronic warfare (EW), instrumentation and frequency multipliers. The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Discontinued
i
End of Life announced November 6, 2014.
Last Time Buy May 5, 2015.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • RF output frequency range: 17 to 40 GHz
  • 22 dB nominal gain
  • 22 dBm nominal output maximum power
  • 2x and 3x multiplier function
  • Bias: Vd = 5 V, Id = 140 mA
  • Package dimensions: 3.0 x 3.0 x 1.17 mm

Typical Applications

  • Electronic Warfare
  • Frequency Multipliers
  • Instrumentation
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
17
Frequency Max (GHz)
40
Gain (dB)
22
Vd (V)
5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4031-SM

TGA4031-SM

17 - 40 GHz Medium Power Amplifier / Multiplier

Qorvo's TGA4031-SM is a medium power amplifier and multiplier for wide band for 17 to 40 GHz applications. The part is designed using Qorvo's power pHEMT production process.

The TGA4031-SM provides a nominal 22 dB small signal gain with 22 dBm output maximum power. For 2x and 3x multiplier function, the TGA4031-SM provides 15 dBm typical output power @ 9 dBm Pin.

This part is ideally suited for applications such as point-to-point radio, electronic warfare (EW), instrumentation and frequency multipliers. The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Discontinued
i
End of Life announced November 6, 2014.
Last Time Buy May 5, 2015.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • RF output frequency range: 17 to 40 GHz
  • 22 dB nominal gain
  • 22 dBm nominal output maximum power
  • 2x and 3x multiplier function
  • Bias: Vd = 5 V, Id = 140 mA
  • Package dimensions: 3.0 x 3.0 x 1.17 mm

Typical Applications

  • Electronic Warfare
  • Frequency Multipliers
  • Instrumentation
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
17
Frequency Max (GHz)
40
Gain (dB)
22
Vd (V)
5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo