/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4042

TGA4042

41 - 45 GHz Q Band Driver Amplifier

Discontinued
i
End of Life announced August 16, 2017 (PCN 17-0137).
Last Time Buy February 23, 2018.
Contact your local sales representative for assistance.
Product Data Sheet08/05/2008
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Typical frequency range: 41 to 45 GHz
  • 18 dBm nominal P1dB
  • 14 dB nominal gain
  • 17 dB nominal return loss
  • On-chip power detector
  • Bias: 6 V, 168 mA
  • 0.25 um 2MI pHEMT technology
  • Chip dimensions: 3.20 x 2.18 x 0.1 mm (0.126 x 0.086 x 0.004 in)

Typical Applications

  • Military Radar
  • Point-to-Point Radio
  • Q Band Satellite Communications (Satcom)
  • Repeaters / Boosters / DAS

Parameters

Frequency Min (GHz)
41
Frequency Max (GHz)
45
Gain (dB)
14
Vd (V)
6
Package Type
Die
Package Size (mm)
3.2 x 2.18 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.F

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    08/05/2008
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4042

TGA4042

41 - 45 GHz Q Band Driver Amplifier

Discontinued
i
End of Life announced August 16, 2017 (PCN 17-0137).
Last Time Buy February 23, 2018.
Contact your local sales representative for assistance.
Product Data Sheet08/05/2008
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Typical frequency range: 41 to 45 GHz
  • 18 dBm nominal P1dB
  • 14 dB nominal gain
  • 17 dB nominal return loss
  • On-chip power detector
  • Bias: 6 V, 168 mA
  • 0.25 um 2MI pHEMT technology
  • Chip dimensions: 3.20 x 2.18 x 0.1 mm (0.126 x 0.086 x 0.004 in)

Typical Applications

  • Military Radar
  • Point-to-Point Radio
  • Q Band Satellite Communications (Satcom)
  • Repeaters / Boosters / DAS

Parameters

Frequency Min (GHz)
41
Frequency Max (GHz)
45
Gain (dB)
14
Vd (V)
6
Package Type
Die
Package Size (mm)
3.2 x 2.18 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.F

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    08/05/2008
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks