/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4505

TGA4505

24 - 31 GHz, 4 Watt Ka Band High Power Amplifier

Qorvo's TGA4505 is a compact 4 Watt high power amplifier MMIC for Ka band applications. The part is designed using Qorvo's proven standard 0.25 um gate Power pHEMT production process.

The TGA4505 provides a nominal 35.5 dBm of output power at 1 dB gain compression from 24 to 32 GHz with a small signal gain of 23 dB.

The part is ideally suited for low cost emerging markets such as base station transmitters for satellite ground terminals and point-to-point radio. The TGA4505 is 100% DC and RF tested on-wafer to ensure performance compliance. The part is lead-free and RoHS compliant.

Discontinued
i
Last Time Buy June 24, 2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency range: 24 to 31 GHz
  • 23 dB nominal gain
  • 35.5 dBm nominal P1dB @30 GHz
  • 36.0 dBm nominal Psat @ 30 GHz
  • 40 dBc at SCL Pout 20 dBm
  • 0.25 um pHEMT 2MI technology
  • Bias: 6 V @ 2.1 A Idq
  • Chip dimensions: 4.29 x 3.02 x 0.05 mm (0.169 x 0.119 x 0.002 in)

Typical Applications

  • Point-to-Point Radio
  • Satellite Ground Terminals

Parameters

Frequency Min (GHz)
24
Frequency Max (GHz)
31
Gain (dB)
23
Vd (V)
6
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4505

TGA4505

24 - 31 GHz, 4 Watt Ka Band High Power Amplifier

Qorvo's TGA4505 is a compact 4 Watt high power amplifier MMIC for Ka band applications. The part is designed using Qorvo's proven standard 0.25 um gate Power pHEMT production process.

The TGA4505 provides a nominal 35.5 dBm of output power at 1 dB gain compression from 24 to 32 GHz with a small signal gain of 23 dB.

The part is ideally suited for low cost emerging markets such as base station transmitters for satellite ground terminals and point-to-point radio. The TGA4505 is 100% DC and RF tested on-wafer to ensure performance compliance. The part is lead-free and RoHS compliant.

Discontinued
i
Last Time Buy June 24, 2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency range: 24 to 31 GHz
  • 23 dB nominal gain
  • 35.5 dBm nominal P1dB @30 GHz
  • 36.0 dBm nominal Psat @ 30 GHz
  • 40 dBc at SCL Pout 20 dBm
  • 0.25 um pHEMT 2MI technology
  • Bias: 6 V @ 2.1 A Idq
  • Chip dimensions: 4.29 x 3.02 x 0.05 mm (0.169 x 0.119 x 0.002 in)

Typical Applications

  • Point-to-Point Radio
  • Satellite Ground Terminals

Parameters

Frequency Min (GHz)
24
Frequency Max (GHz)
31
Gain (dB)
23
Vd (V)
6
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo