/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA4506

TGA4506

20 - 27 GHz K Band Low Noise Amplifier

Discontinued
i
Product Data Sheet05/2009
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
4,500
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
4,500
Buy Online

Key Features

  • Typical frequency range: 20 to 27 GHz
  • 21 dB nominal gain
  • 2.2 dB nominal noise figure
  • 12 dBm nominal P1dB
  • Bias: 3.5 V, 60 mA
  • 0.15 um 3MI pHEMT technology
  • Chip dimensions: 1.2 x 0.8 x 0.1 mm (0.047 x 0.031 x 0.004 in)

Typical Applications

  • LMDS
  • Point-to-Multipoint Radio
  • Point-to-Point Radio

Parameters

Frequency Min (MHz)
20,000
Frequency Max (MHz)
27,000
Gain (dB)
21
NF (dB)
2.2
OP1dB (dBm)
12
Voltage (V)
3.5
Current (mA)
60
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    05/2009
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (3.5 V @ 60 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA4506

TGA4506

20 - 27 GHz K Band Low Noise Amplifier

Discontinued
i
Product Data Sheet05/2009
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
4,500
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
4,500
Buy Online

Key Features

  • Typical frequency range: 20 to 27 GHz
  • 21 dB nominal gain
  • 2.2 dB nominal noise figure
  • 12 dBm nominal P1dB
  • Bias: 3.5 V, 60 mA
  • 0.15 um 3MI pHEMT technology
  • Chip dimensions: 1.2 x 0.8 x 0.1 mm (0.047 x 0.031 x 0.004 in)

Typical Applications

  • LMDS
  • Point-to-Multipoint Radio
  • Point-to-Point Radio

Parameters

Frequency Min (MHz)
20,000
Frequency Max (MHz)
27,000
Gain (dB)
21
NF (dB)
2.2
OP1dB (dBm)
12
Voltage (V)
3.5
Current (mA)
60
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    05/2009
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (3.5 V @ 60 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks