/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4510-SM

TGA4510-SM

29 - 31 GHz Ka Band Compact Driver Amplifier

Qorvo's TGA4510-SM is a Ka band packaged driver amplifier. The TGA4510-SM operates from 29 to 31 GHz and is designed using Qorvo's power pHEMT production process. The part typically provides 17 dBm of saturated output power with small signal gain of 15 dB.

The TGA4510-SM is available in a low-cost, surface mount 4x4 QFN style package and is ideally suited for Ka band VSAT ground terminal, point-to-point radio and base station applications.

The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Typical frequency range: 29 to 31 GHz
  • 17 dBm nominal Psat
  • 15 dB nominal gain
  • Bias conditions: Vd = 6 V, Id = 60 mA
  • Compact 4 x 4 QFN with 20 leads
  • Package dimensions: 4.0 x 4.0 x 0.9 mm

Typical Applications

  • Base Stations
  • Ka Band VSAT Ground Terminals
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
29
Frequency Max (GHz)
31
Gain (dB)
15
Vd (V)
6
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4510-SM

TGA4510-SM

29 - 31 GHz Ka Band Compact Driver Amplifier

Qorvo's TGA4510-SM is a Ka band packaged driver amplifier. The TGA4510-SM operates from 29 to 31 GHz and is designed using Qorvo's power pHEMT production process. The part typically provides 17 dBm of saturated output power with small signal gain of 15 dB.

The TGA4510-SM is available in a low-cost, surface mount 4x4 QFN style package and is ideally suited for Ka band VSAT ground terminal, point-to-point radio and base station applications.

The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Typical frequency range: 29 to 31 GHz
  • 17 dBm nominal Psat
  • 15 dB nominal gain
  • Bias conditions: Vd = 6 V, Id = 60 mA
  • Compact 4 x 4 QFN with 20 leads
  • Package dimensions: 4.0 x 4.0 x 0.9 mm

Typical Applications

  • Base Stations
  • Ka Band VSAT Ground Terminals
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
29
Frequency Max (GHz)
31
Gain (dB)
15
Vd (V)
6
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks