/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4513-CP

TGA4513-CP

27 - 31 GHz, 2 Watt Balanced Power Amplifier

Qorvo's TGA4513-CP is a compact 2 Watt packaged high power amplifier MMIC for Ka band applications. It provides 22 dB nominal gain and 12 dB nominal return loss. The TGA4513 provides a nominal 33 dBm of output power.

The part is ideally suited for low cost emerging markets such as base station transmitters for satellite ground terminals, point-to-point radio and LMDS.

The TGA4513-CP is 100% RF tested to ensure performance compliance. The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Discontinued
i
Please contact Qorvo Sales for details
Product Data Sheet05/2009
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 27 to 31 GHz bandwidth
  • > 32 dBm nominal P1dB
  • 33 dBm nominal Psat
  • 22 dB nominal gain
  • IMD3 is 32 dBc @ 18 dBm SCL
  • 12 dB nominal return loss
  • Bias: 6 V, 840 mA
  • Package dimensions: 13.34 x 9.65 x 1.85 mm (0.525 x 0.380 x 0.073 in)

Typical Applications

  • LMDS
  • Point-to-Multipoint Radio
  • Point-to-Point Radio
  • Satellite Ground Terminals

Parameters

Frequency Min (GHz)
27
Frequency Max (GHz)
31
Gain (dB)
22
Vd (V)
6
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    05/2009
    Data Sheet
  • Application of Arctic Silver 5 Thermal Compound and Indium Shims for Qorvo CP-style Packaged Components

    Rev A – 09/2019
    Application Note
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (6 V @ 850 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4513-CP

TGA4513-CP

27 - 31 GHz, 2 Watt Balanced Power Amplifier

Qorvo's TGA4513-CP is a compact 2 Watt packaged high power amplifier MMIC for Ka band applications. It provides 22 dB nominal gain and 12 dB nominal return loss. The TGA4513 provides a nominal 33 dBm of output power.

The part is ideally suited for low cost emerging markets such as base station transmitters for satellite ground terminals, point-to-point radio and LMDS.

The TGA4513-CP is 100% RF tested to ensure performance compliance. The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Discontinued
i
Please contact Qorvo Sales for details
Product Data Sheet05/2009
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 27 to 31 GHz bandwidth
  • > 32 dBm nominal P1dB
  • 33 dBm nominal Psat
  • 22 dB nominal gain
  • IMD3 is 32 dBc @ 18 dBm SCL
  • 12 dB nominal return loss
  • Bias: 6 V, 840 mA
  • Package dimensions: 13.34 x 9.65 x 1.85 mm (0.525 x 0.380 x 0.073 in)

Typical Applications

  • LMDS
  • Point-to-Multipoint Radio
  • Point-to-Point Radio
  • Satellite Ground Terminals

Parameters

Frequency Min (GHz)
27
Frequency Max (GHz)
31
Gain (dB)
22
Vd (V)
6
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    05/2009
    Data Sheet
  • Application of Arctic Silver 5 Thermal Compound and Indium Shims for Qorvo CP-style Packaged Components

    Rev A – 09/2019
    Application Note
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (6 V @ 850 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo