/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4514

TGA4514

31 - 35 GHz, 2 Watt Ka Band Power Amplifier

Qorvo's TGA4514 is power amplifier for Ka band applications. The part is designed using Qorvo's proven standard 0.25 um gate power pHEMT production process.

The TGA4514 provides a nominal 33.5 dBm of output power at an input power level of 20 dBm with a small signal gain of 18 dB. Nominal IMD3 is 31 dBc at Pout/tone of 22 dBm.

The part is ideally suited for low cost markets such as point-to-point radio and Ka band satellite communications.

Discontinued
i
Product Data SheetRev A – 07/2009
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Typical frequency range: 31 to 35 GHz
  • 33.5 dBm nominal Psat @ Vd = 7 V
  • 31.5 dBm nominal P1dB
  • IMD3: 31 dBc at Pout/tone = 22 dBm
  • 18 dB nominal gain
  • Bias 6 to 7 V, 1150 mA
  • 0.25 um 2MI pHEMT technology
  • Chip dimensions: 4.0 x 3.2 x 0.1 mm (0.161 x 0.128 x 0.004 in)

Typical Applications

  • Ka Band Satellite Communications (Satcom)
  • Military Radar
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
31
Frequency Max (GHz)
35
Gain (dB)
19
Vd (V)
6 to 7
Package Type
Die
Package Size (mm)
4 x 3.2 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.D

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev A – 07/2009
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (6 V @ 920 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4514

TGA4514

31 - 35 GHz, 2 Watt Ka Band Power Amplifier

Qorvo's TGA4514 is power amplifier for Ka band applications. The part is designed using Qorvo's proven standard 0.25 um gate power pHEMT production process.

The TGA4514 provides a nominal 33.5 dBm of output power at an input power level of 20 dBm with a small signal gain of 18 dB. Nominal IMD3 is 31 dBc at Pout/tone of 22 dBm.

The part is ideally suited for low cost markets such as point-to-point radio and Ka band satellite communications.

Discontinued
i
Product Data SheetRev A – 07/2009
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Typical frequency range: 31 to 35 GHz
  • 33.5 dBm nominal Psat @ Vd = 7 V
  • 31.5 dBm nominal P1dB
  • IMD3: 31 dBc at Pout/tone = 22 dBm
  • 18 dB nominal gain
  • Bias 6 to 7 V, 1150 mA
  • 0.25 um 2MI pHEMT technology
  • Chip dimensions: 4.0 x 3.2 x 0.1 mm (0.161 x 0.128 x 0.004 in)

Typical Applications

  • Ka Band Satellite Communications (Satcom)
  • Military Radar
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
31
Frequency Max (GHz)
35
Gain (dB)
19
Vd (V)
6 to 7
Package Type
Die
Package Size (mm)
4 x 3.2 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.D

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev A – 07/2009
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (6 V @ 920 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks