/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4530

TGA4530

17 - 21 GHz K Band High Linearity Power Amplifier

Qorvo's TGA4530 is a high power amplifier MMIC for 17 to 21 GHz applications. The part is designed using Qorvo's 0.25 um 3MI pHEMT production process. The TGA4530 nominally provides 30 dBm output power @ 1dB gain compression and 42 dBm OTOI at a bias of 7 V and 825 mA. The typical gain is 20 dB.

The part is ideally suited for low cost emerging markets such as point-to-point radio and K band satellite communications.

The TGA4530 is 100% DC and RF tested on-wafer to ensure performance compliance. It has a protective surface passivation layer providing environmental robustness and is lead-free and RoHS compliant.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency range: 17 to 21 GHz
  • 20 dB gain
  • 30 dBm nominal P1dB
  • 42 dBm nominal OTOI
  • 20 dB return loss
  • Bias: 5 to 7 V @ 825 mA
  • 0.25 um 3MI pHEMT technology
  • Chip dimensions: 2.43 x 1.45 x 0.1 mm

Typical Applications

  • K Band Satellite Communications (Satcom)
  • Point-to-Multipoint Radio
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
17
Frequency Max (GHz)
21
Gain (dB)
20
Vd (V)
5 to 7
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4530

TGA4530

17 - 21 GHz K Band High Linearity Power Amplifier

Qorvo's TGA4530 is a high power amplifier MMIC for 17 to 21 GHz applications. The part is designed using Qorvo's 0.25 um 3MI pHEMT production process. The TGA4530 nominally provides 30 dBm output power @ 1dB gain compression and 42 dBm OTOI at a bias of 7 V and 825 mA. The typical gain is 20 dB.

The part is ideally suited for low cost emerging markets such as point-to-point radio and K band satellite communications.

The TGA4530 is 100% DC and RF tested on-wafer to ensure performance compliance. It has a protective surface passivation layer providing environmental robustness and is lead-free and RoHS compliant.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency range: 17 to 21 GHz
  • 20 dB gain
  • 30 dBm nominal P1dB
  • 42 dBm nominal OTOI
  • 20 dB return loss
  • Bias: 5 to 7 V @ 825 mA
  • 0.25 um 3MI pHEMT technology
  • Chip dimensions: 2.43 x 1.45 x 0.1 mm

Typical Applications

  • K Band Satellite Communications (Satcom)
  • Point-to-Multipoint Radio
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
17
Frequency Max (GHz)
21
Gain (dB)
20
Vd (V)
5 to 7
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo