/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4530-SM

TGA4530-SM

17 - 21 GHz High Output TOI Packaged Amplifier

Qorvo's TGA4530-SM is a packaged high power amplifier for 17 to 21 GHz applications. The part is designed using using Qorvo's power pHEMT production process. The TGA4530-SM nominally provides 29 dBm saturated output power at 1 dB compression gain and 38 dBm TOI for bias of 6 V, 825 mA. The typical gain is 21 dB.

The TGA4530-SM is a QFN 4 x 4 mm surface mount package. It is ideally suited for low cost emerging markets such as point-to-point radio, point-to-multipoint communications and K band satellite communications.

The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Discontinued
i
Use TGA4532-SM for new designs
Product Data SheetRev D – 04/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency range: 17 to 21 GHz
  • 38 dBm nominal output TOI
  • 21 dB nominal gain
  • 29 dBm nominal P1dB
  • 12 dB nominal return loss
  • Bias 6 V @ 825 mA
  • 4 x 4 QFN with 20 leads
  • Package dimensions: 4.0 x 4.0 x 1.2 mm

Typical Applications

  • K Band Satellite Communications (Satcom)
  • Point-to-Multipoint Radio
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
17
Frequency Max (GHz)
21
Gain (dB)
21
Vd (V)
6
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev D – 04/2012
    Data Sheet
  • Bill Of Materials - TGA4530-SM_EVB

    Bill of Materials
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (6 V @ 825 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4530-SM

TGA4530-SM

17 - 21 GHz High Output TOI Packaged Amplifier

Qorvo's TGA4530-SM is a packaged high power amplifier for 17 to 21 GHz applications. The part is designed using using Qorvo's power pHEMT production process. The TGA4530-SM nominally provides 29 dBm saturated output power at 1 dB compression gain and 38 dBm TOI for bias of 6 V, 825 mA. The typical gain is 21 dB.

The TGA4530-SM is a QFN 4 x 4 mm surface mount package. It is ideally suited for low cost emerging markets such as point-to-point radio, point-to-multipoint communications and K band satellite communications.

The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Discontinued
i
Use TGA4532-SM for new designs
Product Data SheetRev D – 04/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency range: 17 to 21 GHz
  • 38 dBm nominal output TOI
  • 21 dB nominal gain
  • 29 dBm nominal P1dB
  • 12 dB nominal return loss
  • Bias 6 V @ 825 mA
  • 4 x 4 QFN with 20 leads
  • Package dimensions: 4.0 x 4.0 x 1.2 mm

Typical Applications

  • K Band Satellite Communications (Satcom)
  • Point-to-Multipoint Radio
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
17
Frequency Max (GHz)
21
Gain (dB)
21
Vd (V)
6
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev D – 04/2012
    Data Sheet
  • Bill Of Materials - TGA4530-SM_EVB

    Bill of Materials
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (6 V @ 825 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo