/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4531

TGA4531

17 - 24 GHz K Band High Linearity Power Amplifier

Qorvo's TGA4531 is high linearity power amplifier for K band applications. The part is designed using Qorvo's proven standard 0.25 um gate Power pHEMT production process.

The TGA4531 provides a nominal 32 dBm of output power at an input power level of 15 dBm with a small signal gain of 23 dB. Nominal TOI is 40 dBm and noise figure is 6 dB.

The part is ideally suited for low cost emerging markets such as point-to-point radio, and K band satellite communications.

Discontinued
i
End of Life announced June 19, 2015 and Jan. 20, 2016 (PCN16-0009)
Last Time Buy August 2, 2016.
Contact your local sales representative for assistance.
Product Data SheetRev A – 08/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 17 to 24 GHz
  • Power: 32 dBm Psat, 31 dBm P1dB
  • Gain: 23 dB
  • TOI: 40 dBm
  • NF: 6 dB
  • Return loss: -15 dB
  • Bias: Vd = 7 V, Id = 720 mA, Vg = -0.65 V typical
  • Technology: 3MI 0.25 um mmw Power pHEMT
  • Chip dimensions: 2.51 x 1.45 x 0.1 mm

Parameters

Frequency Min (GHz)
17
Frequency Max (GHz)
24
Gain (dB)
23
Vd (V)
7
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev A – 08/2010
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (7 V @ 720 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4531

TGA4531

17 - 24 GHz K Band High Linearity Power Amplifier

Qorvo's TGA4531 is high linearity power amplifier for K band applications. The part is designed using Qorvo's proven standard 0.25 um gate Power pHEMT production process.

The TGA4531 provides a nominal 32 dBm of output power at an input power level of 15 dBm with a small signal gain of 23 dB. Nominal TOI is 40 dBm and noise figure is 6 dB.

The part is ideally suited for low cost emerging markets such as point-to-point radio, and K band satellite communications.

Discontinued
i
End of Life announced June 19, 2015 and Jan. 20, 2016 (PCN16-0009)
Last Time Buy August 2, 2016.
Contact your local sales representative for assistance.
Product Data SheetRev A – 08/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 17 to 24 GHz
  • Power: 32 dBm Psat, 31 dBm P1dB
  • Gain: 23 dB
  • TOI: 40 dBm
  • NF: 6 dB
  • Return loss: -15 dB
  • Bias: Vd = 7 V, Id = 720 mA, Vg = -0.65 V typical
  • Technology: 3MI 0.25 um mmw Power pHEMT
  • Chip dimensions: 2.51 x 1.45 x 0.1 mm

Parameters

Frequency Min (GHz)
17
Frequency Max (GHz)
24
Gain (dB)
23
Vd (V)
7
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev A – 08/2010
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (7 V @ 720 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo