/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4532

TGA4532

17.5 - 20 GHz K Band Power Amplifier

Qorvo's TGA4532 is a K band power amplifier. The TGA4532 operates from 17.5 to 20 GHz and is designed using Qorvo's power pHEMT production process.

The TGA4532 typically provides 31.5 dBm of output power at 1dB gain compression with small signal gain of 23 dB. Third Order Intercept is 43 dBm at 22 dBm SCL.

The TGA4532 is ideally suited for point-to-point radio and K band communications. The part is lead-free and RoHS compliant.

Discontinued
i
End of Life announced July 21, 2020 (PCN 20-0104).
Last Time Buy: January 31, 2021
Recommended replacement for new designs: TGA4532-SM
Contact your local sales representative for assistance.
Product Data SheetRev B – 04/30/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 17.5 to 20 GHz
  • Power: 32.5 dBm Psat, 31.5 dBm P1dB
  • Gain: 23 dB
  • TOI: 43 dBm @ 22 dBm SCL
  • Return loss: 18 dB
  • NF: 6 dB
  • Integrated power detector
  • Bias: Vd = 6 V, Id = 900 mA, Vg = -0.7 V typical
  • Dimensions: 2.4 x 1.9 x 0.1 mm

Typical Applications

  • Communication Systems
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
17.5
Frequency Max (GHz)
20
Gain (dB)
23
Vd (V)
6
Package Type
Die
Package Size (mm)
2.4 x 1.9 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev B – 04/30/2015
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (6 V @ 900 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4532

TGA4532

17.5 - 20 GHz K Band Power Amplifier

Qorvo's TGA4532 is a K band power amplifier. The TGA4532 operates from 17.5 to 20 GHz and is designed using Qorvo's power pHEMT production process.

The TGA4532 typically provides 31.5 dBm of output power at 1dB gain compression with small signal gain of 23 dB. Third Order Intercept is 43 dBm at 22 dBm SCL.

The TGA4532 is ideally suited for point-to-point radio and K band communications. The part is lead-free and RoHS compliant.

Discontinued
i
End of Life announced July 21, 2020 (PCN 20-0104).
Last Time Buy: January 31, 2021
Recommended replacement for new designs: TGA4532-SM
Contact your local sales representative for assistance.
Product Data SheetRev B – 04/30/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 17.5 to 20 GHz
  • Power: 32.5 dBm Psat, 31.5 dBm P1dB
  • Gain: 23 dB
  • TOI: 43 dBm @ 22 dBm SCL
  • Return loss: 18 dB
  • NF: 6 dB
  • Integrated power detector
  • Bias: Vd = 6 V, Id = 900 mA, Vg = -0.7 V typical
  • Dimensions: 2.4 x 1.9 x 0.1 mm

Typical Applications

  • Communication Systems
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
17.5
Frequency Max (GHz)
20
Gain (dB)
23
Vd (V)
6
Package Type
Die
Package Size (mm)
2.4 x 1.9 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev B – 04/30/2015
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (6 V @ 900 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks