/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4533-SM

TGA4533-SM

21.2 - 23.6 GHz K Band Power Amplifier

Qorvo's TGA4533-SM is a K band power amplifier. The TGA4533-SM operates from 21.2 to 23.6 GHz and is designed using Qorvo's power pHEMT production process.

The TGA4533-SM typically provides 31 dBm of output power at 1 dB gain compression with small signal gain of 22 dB. Third Order Intercept is 41 dBm at 21 dBm SCL.

The TGA4533-SM is available in a low-cost, surface mount 20 lead 4 x 4 QFN package. It is ideally suited for point-to-point radio, and K band satellite communications. The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Production
i
Product Data SheetRev D – 04/30/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
380
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
380
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 21.2 to 23.6 GHz
  • Power: 32 dBm Psat, 31 dBm P1dB
  • Gain: 22 dB
  • TOI: 41 dBm at 21 dBm SCL
  • NF: 6 dB
  • Integrated power detector
  • Bias: Vd = 6 V, Idq = 880 mA, Vg = -0.7 V typical
  • Package dimensions: 4.0 x 4.0 x 0.85 mm

Typical Applications

  • K Band Satellite Communications (Satcom)
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
21.2
Frequency Max (GHz)
23.6
Psat (dBm)
32
Gain (dB)
22
PAE (%)
N/A
Vd (V)
6
Package Type
QFN
Package Size (mm)
4.0 x 4.0 x 0.85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev D – 04/30/2015
    Data Sheet
  • Bill Of Materials - TGA4533-SM_EVB

    Bill of Materials
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (6 V @ 880 mA)

    S-Parameters
Results per page
10

Related Solutions

Satellite Communications

Satellite Communications

Backhaul

Backhaul

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4533-SM

TGA4533-SM

21.2 - 23.6 GHz K Band Power Amplifier

Qorvo's TGA4533-SM is a K band power amplifier. The TGA4533-SM operates from 21.2 to 23.6 GHz and is designed using Qorvo's power pHEMT production process.

The TGA4533-SM typically provides 31 dBm of output power at 1 dB gain compression with small signal gain of 22 dB. Third Order Intercept is 41 dBm at 21 dBm SCL.

The TGA4533-SM is available in a low-cost, surface mount 20 lead 4 x 4 QFN package. It is ideally suited for point-to-point radio, and K band satellite communications. The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Production
i
Product Data SheetRev D – 04/30/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
380
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
380
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 21.2 to 23.6 GHz
  • Power: 32 dBm Psat, 31 dBm P1dB
  • Gain: 22 dB
  • TOI: 41 dBm at 21 dBm SCL
  • NF: 6 dB
  • Integrated power detector
  • Bias: Vd = 6 V, Idq = 880 mA, Vg = -0.7 V typical
  • Package dimensions: 4.0 x 4.0 x 0.85 mm

Typical Applications

  • K Band Satellite Communications (Satcom)
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
21.2
Frequency Max (GHz)
23.6
Psat (dBm)
32
Gain (dB)
22
PAE (%)
N/A
Vd (V)
6
Package Type
QFN
Package Size (mm)
4.0 x 4.0 x 0.85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev D – 04/30/2015
    Data Sheet
  • Bill Of Materials - TGA4533-SM_EVB

    Bill of Materials
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (6 V @ 880 mA)

    S-Parameters
Results per page
10

Related Solutions

Satellite Communications

Satellite Communications

Backhaul

Backhaul

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks