/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4537-SM

TGA4537-SM

29 - 35 GHz, 1 Watt Power Amplifier

Qorvo's TGA4537-SM is a Ka-Band power amplifier with integrated power detector. The TGA4537-SM operates from 29 – 35 GHz and is designed using Qorvo's power pHEMT production process.

The TGA4537-SM typically provides 31 dBm of saturated output power with small signal gain of 18 dB. Third order intercept is 39 dBm at 20 dBm SCL.

The TGA4537-SM is available in a low-cost, surface mount 26 lead 5x5 ACQFN package and is ideally suited for point-to-point radio.

Lead-free and RoHS compliant.

Evaluation Boards are available upon request.

Discontinued
i
End of Life announced April 1, 2019 (PCN 19-0060).
Last Time Buy: October 9, 2019
Recommended replacements for new designs: TGA4544-SM, QPA2225 and QPA2227.
Contact your local sales representative for assistance.
Preliminary Product Data SheetRev B – 06/01/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
822
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
822
Buy Online

Key Features

  • Frequency range: 29 - 35 GHz
  • Output power: 31 dBm Psat, 30 dBm P1dB
  • Linear gain: 18 dB
  • TOI: 39 dBm at 20 dBm/tone
  • Integrated power detector
  • Bias: Vd = 6 V, Idq = 1100 mA, Vg = -0.7 V typical
  • Package dimensions: 5.0 x 5.0 x 1.3 mm

Typical Applications

  • Ka Band Satellite Communications (Satcom)
  • Narrowband Communications
  • Point-to-Point Radio
  • Wideband Communications

Parameters

Frequency Min (GHz)
29
Frequency Max (GHz)
35
Gain (dB)
18
Vd (V)
6
Package Type
QFN
Package Size (mm)
5.0 x 5.0 x 1.3
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.C

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Preliminary Product Data Sheet

    Rev B – 06/01/2016
    Data Sheet
  • Bill of Materials

    Bill of Materials
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (6 V @ 1100 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4537-SM

TGA4537-SM

29 - 35 GHz, 1 Watt Power Amplifier

Qorvo's TGA4537-SM is a Ka-Band power amplifier with integrated power detector. The TGA4537-SM operates from 29 – 35 GHz and is designed using Qorvo's power pHEMT production process.

The TGA4537-SM typically provides 31 dBm of saturated output power with small signal gain of 18 dB. Third order intercept is 39 dBm at 20 dBm SCL.

The TGA4537-SM is available in a low-cost, surface mount 26 lead 5x5 ACQFN package and is ideally suited for point-to-point radio.

Lead-free and RoHS compliant.

Evaluation Boards are available upon request.

Discontinued
i
End of Life announced April 1, 2019 (PCN 19-0060).
Last Time Buy: October 9, 2019
Recommended replacements for new designs: TGA4544-SM, QPA2225 and QPA2227.
Contact your local sales representative for assistance.
Preliminary Product Data SheetRev B – 06/01/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
822
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
822
Buy Online

Key Features

  • Frequency range: 29 - 35 GHz
  • Output power: 31 dBm Psat, 30 dBm P1dB
  • Linear gain: 18 dB
  • TOI: 39 dBm at 20 dBm/tone
  • Integrated power detector
  • Bias: Vd = 6 V, Idq = 1100 mA, Vg = -0.7 V typical
  • Package dimensions: 5.0 x 5.0 x 1.3 mm

Typical Applications

  • Ka Band Satellite Communications (Satcom)
  • Narrowband Communications
  • Point-to-Point Radio
  • Wideband Communications

Parameters

Frequency Min (GHz)
29
Frequency Max (GHz)
35
Gain (dB)
18
Vd (V)
6
Package Type
QFN
Package Size (mm)
5.0 x 5.0 x 1.3
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.C

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Preliminary Product Data Sheet

    Rev B – 06/01/2016
    Data Sheet
  • Bill of Materials

    Bill of Materials
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (6 V @ 1100 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks