/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4539-SM

TGA4539-SM

28 - 30 GHz, 1 Watt Ka Band Power Amplifier

Qorvo's TGA4539-SM is a Ka band 1 Watt power amplifier. The TGA4539-SM operates from 28 to 30 GHz and is designed using Qorvo's power pHEMT production process. The TGA4539-SM typically provides 30.5 dBm of saturated output power with small signal gain of 20 dB.

The TGA4539-SM is available in a low-cost, surface mount 20 lead 5 x 5 mm QFN package and is ideally suited for point-to-point radio, point-to-multipoint and VSAT communications.

The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Discontinued
i
End of Life announced September 12, 2019 (PCN 19-0166).
Last Time Buy: March 24, 2020
Recommended replacement for new designs: TGA4544-SM
Contact your local sales representative for assistance.
Product Data SheetRev J – 07/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
2,495
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
2,495
Buy Online

Key Features

  • Frequency range: 28 to 30 GHz
  • Power: 30.5 dBm Psat, 30 dBm P1dB
  • Gain: 20 dB
  • Bias: Vd = 6 V, Idq = 420 mA, Vg = -0.59 V typical
  • Package dimensions: 5.0 x 5.0 x 1.3 mm

Typical Applications

  • Ka Band VSAT Ground Terminals
  • Point-to-Multipoint Radio
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
28
Frequency Max (GHz)
30
Gain (dB)
20
Vd (V)
6
Package Type
QFN
Package Size (mm)
5.0 x 5.0 x 1.3
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev J – 07/2019
    Data Sheet
  • Bill Of Materials - TGA4539-SM-EVB

    Bill of Materials
Results per page
10

Design Resources

Filters
5 results found
All (5)= Featured
= Featured
  • Load Pull Data

    Load and Source Pull Data

    04/11/2012
    Load Pull Data
  • PCB Layout Files

    Gerber PCB Layout Files

    Rev B – 04/23/2014
    PCB Layout Files
  • S-Parameters

    S-Parameters (6 V @ 420 mA)

    S-Parameters
  • S-Parameters

    S-Parameters (Tuned 6 V @ 420 mA)

    S-Parameters
  • S-Parameters

    S-Parameters (Untuned 6 V @ 420 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4539-SM

TGA4539-SM

28 - 30 GHz, 1 Watt Ka Band Power Amplifier

Qorvo's TGA4539-SM is a Ka band 1 Watt power amplifier. The TGA4539-SM operates from 28 to 30 GHz and is designed using Qorvo's power pHEMT production process. The TGA4539-SM typically provides 30.5 dBm of saturated output power with small signal gain of 20 dB.

The TGA4539-SM is available in a low-cost, surface mount 20 lead 5 x 5 mm QFN package and is ideally suited for point-to-point radio, point-to-multipoint and VSAT communications.

The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Discontinued
i
End of Life announced September 12, 2019 (PCN 19-0166).
Last Time Buy: March 24, 2020
Recommended replacement for new designs: TGA4544-SM
Contact your local sales representative for assistance.
Product Data SheetRev J – 07/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
2,495
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
2,495
Buy Online

Key Features

  • Frequency range: 28 to 30 GHz
  • Power: 30.5 dBm Psat, 30 dBm P1dB
  • Gain: 20 dB
  • Bias: Vd = 6 V, Idq = 420 mA, Vg = -0.59 V typical
  • Package dimensions: 5.0 x 5.0 x 1.3 mm

Typical Applications

  • Ka Band VSAT Ground Terminals
  • Point-to-Multipoint Radio
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
28
Frequency Max (GHz)
30
Gain (dB)
20
Vd (V)
6
Package Type
QFN
Package Size (mm)
5.0 x 5.0 x 1.3
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev J – 07/2019
    Data Sheet
  • Bill Of Materials - TGA4539-SM-EVB

    Bill of Materials
Results per page
10

Design Resources

Filters
5 results found
All (5)= Featured
= Featured
  • Load Pull Data

    Load and Source Pull Data

    04/11/2012
    Load Pull Data
  • PCB Layout Files

    Gerber PCB Layout Files

    Rev B – 04/23/2014
    PCB Layout Files
  • S-Parameters

    S-Parameters (6 V @ 420 mA)

    S-Parameters
  • S-Parameters

    S-Parameters (Tuned 6 V @ 420 mA)

    S-Parameters
  • S-Parameters

    S-Parameters (Untuned 6 V @ 420 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks