/
Products
/
TGA4541-SM

TGA4541-SM

28 - 31 GHz Ka Band Variable Gain Driver Amplifier

Qorvo's TGA4541-SM is a variable gain amplifier to be used as a driver amplifier in linear Ka band applications. The TGA4541-SM operates from 28 to 31 GHz and is designed using Qorvo's pHEMT production process.

The TGA4541-SM typically provides 23 dBm of linear power with 32 dB of small signal gain and 31 dBm of output TOI. The attenuation range is typically 30 dB. The TGA4541-SM is available in a low-cost, surface mount 40 lead 6x6 QFN package and is ideally suited for VSAT ground terminals and Point-to-Point Radio applications.

Lead-free and RoHS compliant. Evaluation Boards are available upon request.

Discontinued
i
End of Life announced June 19, 2015.
Last Time Buy April 7, 2016.
Contact your local sales representative for assistance.
Product Data SheetRev A – 08/30/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 28 – 31 GHz
  • Power: 23 dBm P1dB
  • Gain: 33 dB
  • Output TOI: 31 dBm
  • Attenuation Range: 30 dB
  • Bias: Vd = 5 V, Id = 330 mA, Vg = -0.7 V Typical
  • Package Dimensions: 6.0 x 6.0 x 0.85 mm

Typical Applications

  • VSAT
  • Point-to-Point Radio
  • Test Equipment and Sensors

Parameters

Frequency Min (MHz)
28,000
Frequency Max (MHz)
31,000
Attenuation Range (dB)
30
OP1dB (dBm)
23
OIP3 (dBm)
31
Voltage (V)
5
Current (mA)
330
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev A – 08/30/2013
    Data Sheet
  • Bill of Materials - TGA4541-SM_BOM

    Bill of Materials
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (TGA4541-SM)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TGA4541-SM

TGA4541-SM

28 - 31 GHz Ka Band Variable Gain Driver Amplifier

Qorvo's TGA4541-SM is a variable gain amplifier to be used as a driver amplifier in linear Ka band applications. The TGA4541-SM operates from 28 to 31 GHz and is designed using Qorvo's pHEMT production process.

The TGA4541-SM typically provides 23 dBm of linear power with 32 dB of small signal gain and 31 dBm of output TOI. The attenuation range is typically 30 dB. The TGA4541-SM is available in a low-cost, surface mount 40 lead 6x6 QFN package and is ideally suited for VSAT ground terminals and Point-to-Point Radio applications.

Lead-free and RoHS compliant. Evaluation Boards are available upon request.

Discontinued
i
End of Life announced June 19, 2015.
Last Time Buy April 7, 2016.
Contact your local sales representative for assistance.
Product Data SheetRev A – 08/30/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 28 – 31 GHz
  • Power: 23 dBm P1dB
  • Gain: 33 dB
  • Output TOI: 31 dBm
  • Attenuation Range: 30 dB
  • Bias: Vd = 5 V, Id = 330 mA, Vg = -0.7 V Typical
  • Package Dimensions: 6.0 x 6.0 x 0.85 mm

Typical Applications

  • VSAT
  • Point-to-Point Radio
  • Test Equipment and Sensors

Parameters

Frequency Min (MHz)
28,000
Frequency Max (MHz)
31,000
Attenuation Range (dB)
30
OP1dB (dBm)
23
OIP3 (dBm)
31
Voltage (V)
5
Current (mA)
330
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev A – 08/30/2013
    Data Sheet
  • Bill of Materials - TGA4541-SM_BOM

    Bill of Materials
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (TGA4541-SM)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks