/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4542

TGA4542

37 - 40 GHz Power Amplifier

Qorvo's TGA4542 is a 37 - 40 GHz Power Amplifier designed using Qorvo's power pHEMT production process.

The TGA4542 typically provides 31.5 dBm of output power at 1dB gain compression with small signal gain of 26 dB. Third Order Intercept is 38 dBm at 18 dBm Output/Tone.

The TGA4542 is ideally suited for Point-to-Point Radio, Ka-band communications, and Millimeter-wave communications.

Lead-free and RoHS compliant.

Evaluation Boards are available upon request

Discontinued
i
End of Life announced August 28, 2019 (PCN 19-0151).
Last Time Buy: March 9, 2020
Recommended replacement for new designs: TGA4516, TGA4522
Contact your local sales representative for assistance.
Product Data Sheet09/15/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 37 - 40 GHz
  • Output power: 32.5 dBm Psat, 31.5 dBm P1dB
  • Gain: 26 dBm Typical
  • TOI: 38 dBm @ 18 dBm output/tone
  • Integrated power detector
  • Bias: Vcc = 6V, Icc = 900 mA typical
  • Dimension: 2.95 x 2.95 x 0.1 mm

Typical Applications

  • Millimeter Wave Communications
  • Military
  • Point-to-Point Radio
  • Space

Parameters

Frequency Min (GHz)
37
Frequency Max (GHz)
40
Gain (dB)
26
PAE (%)
18
Vd (V)
6
Package Type
Die
Package Size (mm)
2.95 x 2.95 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.E

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    09/15/2012
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (6 V @ 900 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4542

TGA4542

37 - 40 GHz Power Amplifier

Qorvo's TGA4542 is a 37 - 40 GHz Power Amplifier designed using Qorvo's power pHEMT production process.

The TGA4542 typically provides 31.5 dBm of output power at 1dB gain compression with small signal gain of 26 dB. Third Order Intercept is 38 dBm at 18 dBm Output/Tone.

The TGA4542 is ideally suited for Point-to-Point Radio, Ka-band communications, and Millimeter-wave communications.

Lead-free and RoHS compliant.

Evaluation Boards are available upon request

Discontinued
i
End of Life announced August 28, 2019 (PCN 19-0151).
Last Time Buy: March 9, 2020
Recommended replacement for new designs: TGA4516, TGA4522
Contact your local sales representative for assistance.
Product Data Sheet09/15/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 37 - 40 GHz
  • Output power: 32.5 dBm Psat, 31.5 dBm P1dB
  • Gain: 26 dBm Typical
  • TOI: 38 dBm @ 18 dBm output/tone
  • Integrated power detector
  • Bias: Vcc = 6V, Icc = 900 mA typical
  • Dimension: 2.95 x 2.95 x 0.1 mm

Typical Applications

  • Millimeter Wave Communications
  • Military
  • Point-to-Point Radio
  • Space

Parameters

Frequency Min (GHz)
37
Frequency Max (GHz)
40
Gain (dB)
26
PAE (%)
18
Vd (V)
6
Package Type
Die
Package Size (mm)
2.95 x 2.95 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.E

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    09/15/2012
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (6 V @ 900 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks