/
Products
/
TGA4807

TGA4807

10.7 Gb/s Modulator Driver Amplifier

Qorvo's TGA4807 is a medium power wideband AGC amplifier MMIC die that is part of a series of optical driver amplifiers suitable for a variety of driver applications. The part typically provides 19 dB small signal gain with 19 dB AGC range. RF ports are DC coupled enabling the user to customize system corner frequencies.

The TGA4807 is an excellent choice for applications requiring high drive levels. The TGA4807 has demonstrated the capability to amplify a 2 V input signal to 11 Vpp saturated.

The TGA4807 requires off-chip decoupling, a DC block and a bias tee. The TGA4807 is available in die form and is lead-free and RoHS compliant.

Discontinued
i
End of Life announced February 18, 2014.
Last Time Buy April 18, 2014.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Single-ended input / output
  • Small signal gain: 19 dB
  • Small signal bandwidth: 10 GHz
  • Wide drive range (3V to 11V)
  • 25 ps edge rates (20/80)
  • Power dissipation: 2.25 Watts
  • Die size: 3.3 x 2 x 0.1 mm

Typical Applications

  • Mach-Zehnder Modulator Drivers
  • Metro and Long Haul Optical Networks

Parameters

Frequency Min (GHz)
DC
Frequency Max (GHz)
10
Vpp (V)
11
Gain (dB)
19
3 dB Bandwidth (GHz)
10
Voltage (V)
7
Current (mA)
250
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TGA4807

TGA4807

10.7 Gb/s Modulator Driver Amplifier

Qorvo's TGA4807 is a medium power wideband AGC amplifier MMIC die that is part of a series of optical driver amplifiers suitable for a variety of driver applications. The part typically provides 19 dB small signal gain with 19 dB AGC range. RF ports are DC coupled enabling the user to customize system corner frequencies.

The TGA4807 is an excellent choice for applications requiring high drive levels. The TGA4807 has demonstrated the capability to amplify a 2 V input signal to 11 Vpp saturated.

The TGA4807 requires off-chip decoupling, a DC block and a bias tee. The TGA4807 is available in die form and is lead-free and RoHS compliant.

Discontinued
i
End of Life announced February 18, 2014.
Last Time Buy April 18, 2014.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Single-ended input / output
  • Small signal gain: 19 dB
  • Small signal bandwidth: 10 GHz
  • Wide drive range (3V to 11V)
  • 25 ps edge rates (20/80)
  • Power dissipation: 2.25 Watts
  • Die size: 3.3 x 2 x 0.1 mm

Typical Applications

  • Mach-Zehnder Modulator Drivers
  • Metro and Long Haul Optical Networks

Parameters

Frequency Min (GHz)
DC
Frequency Max (GHz)
10
Vpp (V)
11
Gain (dB)
19
3 dB Bandwidth (GHz)
10
Voltage (V)
7
Current (mA)
250
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks