/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA4811

TGA4811

DC - 60 GHz Low Noise Amplifier

Qorvo's TGA4811 is a DC to 60 GHz low noise amplifier (LNA) that typically provides 15 dB small signal gain and input and output return loss of less than 10dB. Typical Noise Figure is 3.0 dB from 2 to 40 GHz. P1dB is 13 dBm.

The part is an excellent choice for test equipment, 40 Gb/s optical network applications and general wideband LNA and gain block applications.

The TGA4811 is 100% RF tested to ensure performance compliance. The part is lead-free and RoHS compliant. Samples are available upon request.

Discontinued
i
Please contact Qorvo Sales for details
Product Data Sheet05/2006
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 60 GHz bandwidth
  • 3.0 dB noise figure
  • > 15 dB small signal gain
  • 13 dBm P1dB
  • +/- 7 ps group delay variation
  • Bias: 4.5 V, 50 mA
  • 0.15 um 3MI mHEMT technology
  • Chip dimensions: 1.30 x 1.06 x 0.1 mm (0.051 x 0.042 x 0.004 in)

Typical Applications

  • 40 Gb/s Optical Networks
  • Test Equipment
  • Wideband Gain Blocks / Low Noise Amplifiers (LNAs)

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
60,000
Gain (dB)
15
NF (dB)
3
OP1dB (dBm)
13
Voltage (V)
6
Current (mA)
50
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    05/2006
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (6 V @ 50 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA4811

TGA4811

DC - 60 GHz Low Noise Amplifier

Qorvo's TGA4811 is a DC to 60 GHz low noise amplifier (LNA) that typically provides 15 dB small signal gain and input and output return loss of less than 10dB. Typical Noise Figure is 3.0 dB from 2 to 40 GHz. P1dB is 13 dBm.

The part is an excellent choice for test equipment, 40 Gb/s optical network applications and general wideband LNA and gain block applications.

The TGA4811 is 100% RF tested to ensure performance compliance. The part is lead-free and RoHS compliant. Samples are available upon request.

Discontinued
i
Please contact Qorvo Sales for details
Product Data Sheet05/2006
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 60 GHz bandwidth
  • 3.0 dB noise figure
  • > 15 dB small signal gain
  • 13 dBm P1dB
  • +/- 7 ps group delay variation
  • Bias: 4.5 V, 50 mA
  • 0.15 um 3MI mHEMT technology
  • Chip dimensions: 1.30 x 1.06 x 0.1 mm (0.051 x 0.042 x 0.004 in)

Typical Applications

  • 40 Gb/s Optical Networks
  • Test Equipment
  • Wideband Gain Blocks / Low Noise Amplifiers (LNAs)

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
60,000
Gain (dB)
15
NF (dB)
3
OP1dB (dBm)
13
Voltage (V)
6
Current (mA)
50
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    05/2006
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (6 V @ 50 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo