/
Products
/
TGA4851-SL

TGA4851-SL

28 Gb/s QSFP28 Quad Channel Optical Modulator Driver

Qorvo's TGA4851-SL is a 4 channel optical modulator driver amplifier designed for the QSFP28 100 Gb/s optical markets. The TGA4851-SL is a compact SMT package with 11 dB of gain and 1.5 Vpp output power and 3 dB BW of 30 GHz.

The TGA4851-SL includes four wideband MMIC amplifiers and bypass capacitors inside the package and provides Client side designers with system critical features such as: low power dissipation, high signal to noise ratio (SNR), fast rise and fall times, and low output jitter.

The TGA4851-SL is RoHS compliant.

Evaluation boards are available upon request.

Discontinued
i
End of Life announced January 5, 2021 (PCN 21-0004).
Last Time Buy: July 19, 2021
Contact your local sales representative for assistance.

No Applications Support Available.
Preliminary Product Data SheetRev A – 03/09/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • QSFP28, CFP4, CFP2 100G quad driver
  • Adjustable output amplitude, 1 to 3 Vpp
  • Low additive RMS jitter, 600 fsec
  • Gain, 11 dB at 15 GHz
  • Channel-to-channel isolation, 30 dB
  • Low DC power dissipation, 150 mW @ 1.5 Vpp at Vd = 3 V, per channel
  • Rise and fall times, 12.5 psec
  • Package size: 3.75 x 7.52 x 0.70 mm

Typical Applications

  • 28 Gb/s QSFP28 / CFP4 / CFP2 Quad Driver
  • EML Driver

Parameters

Frequency Min (GHz)
DC
Frequency Max (GHz)
30
Vpp (V)
1.5 to 3
Gain (dB)
11
3 dB Bandwidth (GHz)
30
Voltage (V)
2.5 to 3.3
Current (mA)
50
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Preliminary Product Data Sheet

    Rev A – 03/09/2015
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TGA4851-SL

TGA4851-SL

28 Gb/s QSFP28 Quad Channel Optical Modulator Driver

Qorvo's TGA4851-SL is a 4 channel optical modulator driver amplifier designed for the QSFP28 100 Gb/s optical markets. The TGA4851-SL is a compact SMT package with 11 dB of gain and 1.5 Vpp output power and 3 dB BW of 30 GHz.

The TGA4851-SL includes four wideband MMIC amplifiers and bypass capacitors inside the package and provides Client side designers with system critical features such as: low power dissipation, high signal to noise ratio (SNR), fast rise and fall times, and low output jitter.

The TGA4851-SL is RoHS compliant.

Evaluation boards are available upon request.

Discontinued
i
End of Life announced January 5, 2021 (PCN 21-0004).
Last Time Buy: July 19, 2021
Contact your local sales representative for assistance.

No Applications Support Available.
Preliminary Product Data SheetRev A – 03/09/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • QSFP28, CFP4, CFP2 100G quad driver
  • Adjustable output amplitude, 1 to 3 Vpp
  • Low additive RMS jitter, 600 fsec
  • Gain, 11 dB at 15 GHz
  • Channel-to-channel isolation, 30 dB
  • Low DC power dissipation, 150 mW @ 1.5 Vpp at Vd = 3 V, per channel
  • Rise and fall times, 12.5 psec
  • Package size: 3.75 x 7.52 x 0.70 mm

Typical Applications

  • 28 Gb/s QSFP28 / CFP4 / CFP2 Quad Driver
  • EML Driver

Parameters

Frequency Min (GHz)
DC
Frequency Max (GHz)
30
Vpp (V)
1.5 to 3
Gain (dB)
11
3 dB Bandwidth (GHz)
30
Voltage (V)
2.5 to 3.3
Current (mA)
50
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Preliminary Product Data Sheet

    Rev A – 03/09/2015
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks