/
Products
/
TGA4852

TGA4852

DC - 35 GHz Wideband Amplifier

Qorvo's TGA4852 is a medium power wideband AGC MMIC. Drain bias may be applied through the output port for best efficiency or through the on-chip drain termination. RF ports are DC coupled enabling the user to customize system corner frequencies. The TGA4852 requires off-chip decoupling and blocking components.

The TGA4852 is an excellent choice for 40Gb/s and 100Gb/s applications. The TGA4852 is capable of driving a modulator with an adjustable output voltage of 3-10 Vpp.

Bond pad and backside metallization is gold plated for compatibility with eutectic alloy attachment methods as well as the thermocompression and thermosonic wire bonding processes. Each device is 100% DC and RF tested on-wafer to ensure performance compliance. The device is available in die form.

Lead Free & RoHS Compliant.

Discontinued
i
Product Data SheetRev A – 07/28/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
1,882
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
1,882
Buy Online

Key Features

  • 40 & 100Gb/s Optical Modulator Driver
  • 0.15um Power pHEMT Technology
  • On-chip Power Detector
  • Bias: Vd = 6 V, Id = 215 mA (7 Vpp out)
  • Chip Size: 1.80 x 1.00 x 0.1 mm

Typical Applications

  • 40Gb/s DPSK / DQPSK Driver
  • 100Gb/s DP-QPSK Driver
  • 40Gb/s Predriver or Gain Block
  • Test Equipment

Parameters

Frequency Min (GHz)
DC
Frequency Max (GHz)
35
Vpp (V)
3 to 10
3 dB Bandwidth (GHz)
37
Package Type
Die
Package Size (mm)
1.8 x 1.0 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.b.2.d

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev A – 07/28/2016
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TGA4852

TGA4852

DC - 35 GHz Wideband Amplifier

Qorvo's TGA4852 is a medium power wideband AGC MMIC. Drain bias may be applied through the output port for best efficiency or through the on-chip drain termination. RF ports are DC coupled enabling the user to customize system corner frequencies. The TGA4852 requires off-chip decoupling and blocking components.

The TGA4852 is an excellent choice for 40Gb/s and 100Gb/s applications. The TGA4852 is capable of driving a modulator with an adjustable output voltage of 3-10 Vpp.

Bond pad and backside metallization is gold plated for compatibility with eutectic alloy attachment methods as well as the thermocompression and thermosonic wire bonding processes. Each device is 100% DC and RF tested on-wafer to ensure performance compliance. The device is available in die form.

Lead Free & RoHS Compliant.

Discontinued
i
Product Data SheetRev A – 07/28/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
1,882
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
1,882
Buy Online

Key Features

  • 40 & 100Gb/s Optical Modulator Driver
  • 0.15um Power pHEMT Technology
  • On-chip Power Detector
  • Bias: Vd = 6 V, Id = 215 mA (7 Vpp out)
  • Chip Size: 1.80 x 1.00 x 0.1 mm

Typical Applications

  • 40Gb/s DPSK / DQPSK Driver
  • 100Gb/s DP-QPSK Driver
  • 40Gb/s Predriver or Gain Block
  • Test Equipment

Parameters

Frequency Min (GHz)
DC
Frequency Max (GHz)
35
Vpp (V)
3 to 10
3 dB Bandwidth (GHz)
37
Package Type
Die
Package Size (mm)
1.8 x 1.0 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.b.2.d

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev A – 07/28/2016
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo