/
Products
/
TGA4874

TGA4874

32 Gb/s Quad Linear Transimpedance Amplifier with SPI Control

Qorvo's TGA4874 is a quad channel fully differential state of the art TIA with integrated AGC designed for coherent DP-QPSK receivers. It features a very low total harmonic distortion which is not only crucial for DP-QPSK, but also enables higher-level QAM applications. In addition, the TGA4874 has compensating circuits that allow it to handle large DC input currents as well as large offsets between these currents. This is important for colorless applications. The TGA4874 is manufactured in a reliable highspeed SiGe process that combines excellent performance together with cost-effectiveness.

Discontinued
i
End of Life announced October 29, 2019 (PCN 19-0194).
Last Time Buy: May 9, 2020
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Quad channel fully differential transimpedance amplifier
  • TIA functions can be controlled digitally thru a Serial Peripheral Interface (SPI Mode) or directly (Analog Mode). The choice of SPI Mode or Analog Mode is user selectable.
  • Excellent linearity and low total harmonic distortion
  • Able to handle large DC input currents
  • Adjustable bandwidth and amplitude frequency response
  • Large dynamic range
  • Manual gain control or AGC modes of operation
  • Adjustable output voltage range in AGC mode
  • Output shutdown function
  • Monitor voltages for the following functions:
    • Receive Signal Strength
    • DC Voltage at each differential input
    • Peak output voltage
    • Automatic Gain Control
  • Compliant with OIF micro-intradyne coherent receiver IA
  • 100 Gb/s Linear Driver: DP-QPSK

Typical Applications

  • 100G DP-QPSK with baud rate of 128 Gb/s
  • Coherent QAM modulated systems with baud rates of 200 Gb/s
  • TIA with AGC for long-haul or metro optical receiver modules

Parameters

Bandwidth (GHz)
30
Differential Transimpedance Gain (ohm)
100 to 6,800
Differential Output Vpp (mV)
200 to 900
Equivalent Input Noise (pA/rtHz)
20
Voltage (V)
3.3
Current (mA)
344
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TGA4874

TGA4874

32 Gb/s Quad Linear Transimpedance Amplifier with SPI Control

Qorvo's TGA4874 is a quad channel fully differential state of the art TIA with integrated AGC designed for coherent DP-QPSK receivers. It features a very low total harmonic distortion which is not only crucial for DP-QPSK, but also enables higher-level QAM applications. In addition, the TGA4874 has compensating circuits that allow it to handle large DC input currents as well as large offsets between these currents. This is important for colorless applications. The TGA4874 is manufactured in a reliable highspeed SiGe process that combines excellent performance together with cost-effectiveness.

Discontinued
i
End of Life announced October 29, 2019 (PCN 19-0194).
Last Time Buy: May 9, 2020
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Quad channel fully differential transimpedance amplifier
  • TIA functions can be controlled digitally thru a Serial Peripheral Interface (SPI Mode) or directly (Analog Mode). The choice of SPI Mode or Analog Mode is user selectable.
  • Excellent linearity and low total harmonic distortion
  • Able to handle large DC input currents
  • Adjustable bandwidth and amplitude frequency response
  • Large dynamic range
  • Manual gain control or AGC modes of operation
  • Adjustable output voltage range in AGC mode
  • Output shutdown function
  • Monitor voltages for the following functions:
    • Receive Signal Strength
    • DC Voltage at each differential input
    • Peak output voltage
    • Automatic Gain Control
  • Compliant with OIF micro-intradyne coherent receiver IA
  • 100 Gb/s Linear Driver: DP-QPSK

Typical Applications

  • 100G DP-QPSK with baud rate of 128 Gb/s
  • Coherent QAM modulated systems with baud rates of 200 Gb/s
  • TIA with AGC for long-haul or metro optical receiver modules

Parameters

Bandwidth (GHz)
30
Differential Transimpedance Gain (ohm)
100 to 6,800
Differential Output Vpp (mV)
200 to 900
Equivalent Input Noise (pA/rtHz)
20
Voltage (V)
3.3
Current (mA)
344
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks