/
Products
/
TGA4875

TGA4875

100G PAM4 / DMT Transimpedance Amplifier

The Qorvo TGA4875 is a single channel, single-ended input and differential output state of the art linear transimpedance amplifier (TIA) with manual and automatic gain control modes. The TGA4875's key features are its industry leading low total harmonic distortion and wide bandwidth. It is designed for 100G-400G linear modulation applications such as PAM4 and DMT. The TGA4875 features an input DC current compensation circuit. This circuit extends the low total harmonic distortion region of the TGA4875 to higher photodetector optical input power levels. The TGA4875 is manufactured in a reliable high-speed SiGe process that combines excellent performance together with cost-effectiveness.

Discontinued
i
End of Life announced October 29, 2019 (PCN 19-0194).
Last Time Buy: May 9, 2020
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Single channel Single ended input to differential output linear transimpedance amplifierLow THD of < 2 % at 1 GHz at 500 mVppd
  • Adjustable Bandwidth 34 to 36 GHz
  • Adjustable Transimpedance Gain 100 to 2 kOhm (LG) and 200 to 5.4 kOhm (HG)
  • Output Swing up to 750 mVppd
  • Input Referred Noise < 15 pA/rtHz
  • Single Supply Operation: +3.3 V at 110 mA (363 mW)
  • Output Peak Level Detector (PKD)
  • Input DC Current Detector (RSSI_DC)
  • Die Size: 1.522 x 1.192 x 0.150 mm

Typical Applications

  • 100G PAM4 and DMT

Parameters

Bandwidth (GHz)
36
Differential Transimpedance Gain (ohm)
5,400
Differential Output Vpp (mV)
750
Equivalent Input Noise (pA/rtHz)
15
Voltage (V)
3.3
Current (mA)
110
Package Size (mm)
1.522 x 1.192 x 0.150
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.b

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TGA4875

TGA4875

100G PAM4 / DMT Transimpedance Amplifier

The Qorvo TGA4875 is a single channel, single-ended input and differential output state of the art linear transimpedance amplifier (TIA) with manual and automatic gain control modes. The TGA4875's key features are its industry leading low total harmonic distortion and wide bandwidth. It is designed for 100G-400G linear modulation applications such as PAM4 and DMT. The TGA4875 features an input DC current compensation circuit. This circuit extends the low total harmonic distortion region of the TGA4875 to higher photodetector optical input power levels. The TGA4875 is manufactured in a reliable high-speed SiGe process that combines excellent performance together with cost-effectiveness.

Discontinued
i
End of Life announced October 29, 2019 (PCN 19-0194).
Last Time Buy: May 9, 2020
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Single channel Single ended input to differential output linear transimpedance amplifierLow THD of < 2 % at 1 GHz at 500 mVppd
  • Adjustable Bandwidth 34 to 36 GHz
  • Adjustable Transimpedance Gain 100 to 2 kOhm (LG) and 200 to 5.4 kOhm (HG)
  • Output Swing up to 750 mVppd
  • Input Referred Noise < 15 pA/rtHz
  • Single Supply Operation: +3.3 V at 110 mA (363 mW)
  • Output Peak Level Detector (PKD)
  • Input DC Current Detector (RSSI_DC)
  • Die Size: 1.522 x 1.192 x 0.150 mm

Typical Applications

  • 100G PAM4 and DMT

Parameters

Bandwidth (GHz)
36
Differential Transimpedance Gain (ohm)
5,400
Differential Output Vpp (mV)
750
Equivalent Input Noise (pA/rtHz)
15
Voltage (V)
3.3
Current (mA)
110
Package Size (mm)
1.522 x 1.192 x 0.150
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.b

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo