/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4902-SM

TGA4902-SM

25 - 35 GHz Ka Band Medium Power Amplifier

Qorvo's TGA4902-SM is a Ka band packaged medium power amplifier. The TGA4902-SM operates from 25 to 35 GHz and is designed using Qorvo's power pHEMT production process. The part typically provides 25 dBm of output power at 1 dB gain compression with small signal gain of 18 dB.

The TGA4902-SM is ideally suited for VSAT ground terminals, point-to-point radio and point-to-multipoint communications.

The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Discontinued
i
End of Life announced June 19, 2015.
Last Time Buy April 7, 2016.
Contact your local sales representative for assistance.
Product Data SheetRev C – 04/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Typical frequency range: 25 to 35 GHz
  • 25 dBm nominal P1dB
  • 18 dB nominal gain
  • Bias: 6 V, 220 mA
  • Package dimensions: 4.0 x 4.0 x 0.9 mm

Typical Applications

  • Ka Band VSAT
  • Point-to-Multipoint Radio
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
25
Frequency Max (GHz)
35
Gain (dB)
18
Vd (V)
6
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No
ECCN
3A001.B.2.D

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev C – 04/2012
    Data Sheet
  • Bill Of Materials - TGA4902-SM_EVB

    Bill of Materials
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (6 V @ 220 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4902-SM

TGA4902-SM

25 - 35 GHz Ka Band Medium Power Amplifier

Qorvo's TGA4902-SM is a Ka band packaged medium power amplifier. The TGA4902-SM operates from 25 to 35 GHz and is designed using Qorvo's power pHEMT production process. The part typically provides 25 dBm of output power at 1 dB gain compression with small signal gain of 18 dB.

The TGA4902-SM is ideally suited for VSAT ground terminals, point-to-point radio and point-to-multipoint communications.

The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Discontinued
i
End of Life announced June 19, 2015.
Last Time Buy April 7, 2016.
Contact your local sales representative for assistance.
Product Data SheetRev C – 04/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Typical frequency range: 25 to 35 GHz
  • 25 dBm nominal P1dB
  • 18 dB nominal gain
  • Bias: 6 V, 220 mA
  • Package dimensions: 4.0 x 4.0 x 0.9 mm

Typical Applications

  • Ka Band VSAT
  • Point-to-Multipoint Radio
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
25
Frequency Max (GHz)
35
Gain (dB)
18
Vd (V)
6
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No
ECCN
3A001.B.2.D

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev C – 04/2012
    Data Sheet
  • Bill Of Materials - TGA4902-SM_EVB

    Bill of Materials
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (6 V @ 220 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks