/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4905-CP

TGA4905-CP

25 - 31 GHz, 4 Watt Ka Band Amplifier

Qorvo's TGA4905-CP is a compact 4 Watt packaged high power amplifier MMIC for Ka band applications. The part is designed using Qorvo's proven standard 0.25 um gate power pHEMT production process. The TGA4905 provides a nominal 36 dBm of output power at an input power level of 18 dBm from 25 to 31 GHz with a small signal gain of 22 dB.

The part is ideally suited for low cost emerging markets such as base station transmitters for satellite ground terminals, point-to-point radio and LMDS.

The TGA4905-CP is 100% RF tested to ensure performance compliance.

Discontinued
i
Last Time Buy October 23, 2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 36 dBm VSAT band Psat
  • 22 dB nominal gain
  • 25 to 31 GHz frequency range
  • 0.25um pHEMT technology
  • Bias conditions: 6 V, 2.1 A (quiescent) up to 4 A under RF drive
  • Package dimensions: 13.34 x 9.65 x 1.85 mm (0.525 x 0.380 x 0.073 in)

Typical Applications

  • Point-to-Point Radio
  • Satellite Ground Terminals

Parameters

Frequency Min (GHz)
25
Frequency Max (GHz)
31
Gain (dB)
22
Vd (V)
6
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Application of Arctic Silver 5 Thermal Compound and Indium Shims for Qorvo CP-style Packaged Components

    Rev A – 09/2019
    Application Note
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4905-CP

TGA4905-CP

25 - 31 GHz, 4 Watt Ka Band Amplifier

Qorvo's TGA4905-CP is a compact 4 Watt packaged high power amplifier MMIC for Ka band applications. The part is designed using Qorvo's proven standard 0.25 um gate power pHEMT production process. The TGA4905 provides a nominal 36 dBm of output power at an input power level of 18 dBm from 25 to 31 GHz with a small signal gain of 22 dB.

The part is ideally suited for low cost emerging markets such as base station transmitters for satellite ground terminals, point-to-point radio and LMDS.

The TGA4905-CP is 100% RF tested to ensure performance compliance.

Discontinued
i
Last Time Buy October 23, 2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 36 dBm VSAT band Psat
  • 22 dB nominal gain
  • 25 to 31 GHz frequency range
  • 0.25um pHEMT technology
  • Bias conditions: 6 V, 2.1 A (quiescent) up to 4 A under RF drive
  • Package dimensions: 13.34 x 9.65 x 1.85 mm (0.525 x 0.380 x 0.073 in)

Typical Applications

  • Point-to-Point Radio
  • Satellite Ground Terminals

Parameters

Frequency Min (GHz)
25
Frequency Max (GHz)
31
Gain (dB)
22
Vd (V)
6
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Application of Arctic Silver 5 Thermal Compound and Indium Shims for Qorvo CP-style Packaged Components

    Rev A – 09/2019
    Application Note
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks