/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4906

TGA4906

28 - 31 GHz, 4 Watt Ka Band High Power Amplifier

Qorvo's TGA4906 is a compact 4 Watt high power amplifier for Ka band applications. The part is designed using Qorvo's proven standard 0.15 um gate power pHEMT production process. The TGA4906 provides a nominal 36 dBm of output power at an input power level of 14 dBm with a small signal gain of 24 dB.

The part is ideally suited for low cost emerging markets such as base station transmitters for satellite ground terminals and point-to-point radio.

Discontinued
i
End of Life announced December 7, 2017 (PCN 17-0203).
Last Time Buy June 8, 2018.
Recommended replacement for new designs: TGA2594-HM or QPA2210.
Contact your local sales representative for assistance.
Product Data SheetRev B – 09/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 28 to 31 GHz
  • 36 dBm nominal Psat
  • Gain: 24 dB
  • Return loss: -8 dB
  • Bias: Vd = 6 V, Idq = 1.6 A, Vg = -0.75 V typical
  • Technology: 3MI 0.15 um Power pHEMT
  • Chip dimensions: 2.98 x 2.90 x 0.05 mm

Typical Applications

  • Ka Band VSAT

Parameters

Frequency Min (GHz)
28
Frequency Max (GHz)
31
Gain (dB)
24
Vd (V)
6
Package Type
Die
Package Size (mm)
2.98 x 2.90 x 0.05
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.C

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev B – 09/2010
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (6 V @ 1600 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4906

TGA4906

28 - 31 GHz, 4 Watt Ka Band High Power Amplifier

Qorvo's TGA4906 is a compact 4 Watt high power amplifier for Ka band applications. The part is designed using Qorvo's proven standard 0.15 um gate power pHEMT production process. The TGA4906 provides a nominal 36 dBm of output power at an input power level of 14 dBm with a small signal gain of 24 dB.

The part is ideally suited for low cost emerging markets such as base station transmitters for satellite ground terminals and point-to-point radio.

Discontinued
i
End of Life announced December 7, 2017 (PCN 17-0203).
Last Time Buy June 8, 2018.
Recommended replacement for new designs: TGA2594-HM or QPA2210.
Contact your local sales representative for assistance.
Product Data SheetRev B – 09/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 28 to 31 GHz
  • 36 dBm nominal Psat
  • Gain: 24 dB
  • Return loss: -8 dB
  • Bias: Vd = 6 V, Idq = 1.6 A, Vg = -0.75 V typical
  • Technology: 3MI 0.15 um Power pHEMT
  • Chip dimensions: 2.98 x 2.90 x 0.05 mm

Typical Applications

  • Ka Band VSAT

Parameters

Frequency Min (GHz)
28
Frequency Max (GHz)
31
Gain (dB)
24
Vd (V)
6
Package Type
Die
Package Size (mm)
2.98 x 2.90 x 0.05
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.C

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev B – 09/2010
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (6 V @ 1600 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks