/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA4909

TGA4909

50 - 4000 MHz High Linearity Low Noise Amplifier / Gain Block

Qorvo's TGA4909 is a high linearity Low Noise Amplifier. The amplifier is fabricated using Qorvo's TQPED process. It is internally matched and only requires an external RF choke and blocking/bypass capacitors for operation from a single +5V supply. The internal active bias circuit also enables stable operation over bias and temperature variations.

The TGA4909 covers the 0.05-4.0 GHz frequency band and is targeted for wireless infrastructure or other applications requiring high linearity and/or low noise figure.

Die attach should be accomplished with conductive epoxy only. Eutectic attach is not recommended.

Lead-free and RoHS compliant.

Evaluation Boards are available upon request.

Discontinued
i
Product Data Sheet06/19/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 0.05 – 4.0 GHz
  • NF: 1.1 dB (@ 1.9 GHz)
  • Output IP3: +39 dBm (@ 1.9 GHz, 4 dBm/tone Pout)
  • P1dB : +22 dBm (@ 1.9 GHz)
  • Small signal gain: 22 dB (@ 1.9 GHz)
  • +5V single supply, 125 mA bias current
  • Chip dimensions: 1.49 x 0.85 x 0.085 mm

Typical Applications

  • 2G / 3G / 4G Wireless Infrastructure
  • 3G / 4G Multistandard
  • 3G / 4G Wireless Infrastructure
  • Communication Systems
  • LTE
  • LTE / WCDMA / GSM
  • Multiple Applications

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
4,000
Gain (dB)
22
NF (dB)
1.1
OP1dB (dBm)
22
OIP3 (dBm)
39
Voltage (V)
5
Current (mA)
125
Package Type
Die
Package Size (mm)
1.49 x 0.85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    06/19/2014
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA4909

TGA4909

50 - 4000 MHz High Linearity Low Noise Amplifier / Gain Block

Qorvo's TGA4909 is a high linearity Low Noise Amplifier. The amplifier is fabricated using Qorvo's TQPED process. It is internally matched and only requires an external RF choke and blocking/bypass capacitors for operation from a single +5V supply. The internal active bias circuit also enables stable operation over bias and temperature variations.

The TGA4909 covers the 0.05-4.0 GHz frequency band and is targeted for wireless infrastructure or other applications requiring high linearity and/or low noise figure.

Die attach should be accomplished with conductive epoxy only. Eutectic attach is not recommended.

Lead-free and RoHS compliant.

Evaluation Boards are available upon request.

Discontinued
i
Product Data Sheet06/19/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 0.05 – 4.0 GHz
  • NF: 1.1 dB (@ 1.9 GHz)
  • Output IP3: +39 dBm (@ 1.9 GHz, 4 dBm/tone Pout)
  • P1dB : +22 dBm (@ 1.9 GHz)
  • Small signal gain: 22 dB (@ 1.9 GHz)
  • +5V single supply, 125 mA bias current
  • Chip dimensions: 1.49 x 0.85 x 0.085 mm

Typical Applications

  • 2G / 3G / 4G Wireless Infrastructure
  • 3G / 4G Multistandard
  • 3G / 4G Wireless Infrastructure
  • Communication Systems
  • LTE
  • LTE / WCDMA / GSM
  • Multiple Applications

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
4,000
Gain (dB)
22
NF (dB)
1.1
OP1dB (dBm)
22
OIP3 (dBm)
39
Voltage (V)
5
Current (mA)
125
Package Type
Die
Package Size (mm)
1.49 x 0.85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    06/19/2014
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks