/
Products
/
TGA4943-MOD

TGA4943-MOD

40/100 Gb/s, 8 Vpp Optical Modulator Driver Module

Qorvo's TGA4943-MOD is a three stage optical modulator driver module designed to operate at frequencies that target the 40 and 100 Gb/s optical market. The TGA4943-MOD consists of three high performance wideband amplifiers assembled in a module that includes all necessary components for operation. A single TGA4943-MOD placed between the MUX and Optical Modulator provides OEMs with a modulator driver solution.

The TGA4943-MOD provides Metro and Long Haul designers with system critical features such as: low power dissipation, low rail ripple, high voltage drive capability (3 Vpp amplitude adjustable up to 9 Vpp), low output jitter and low input drive sensitivity (0.4 Vpp to 1 Vpp at Vout = 8Vpp).

The part is lead-free and RoHS compliant. Evaluation samples are available upon request.

Discontinued
i
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • 40 & 100 Gb/s performance
  • Single ended input and output
  • Adjustable output amplitude: 3 Vpp to 9 Vpp
  • Low additive RMS jitter: 500 fsec
  • High output drive: 8 Vpp with 0.4 Vpp Input
  • Gain: 32 dB at 20 GHz
  • Low DC power dissipation: 1.7 W for Vout = 8Vpp at Vd=6 V
  • Rise and fall Times < 12 psec
  • Hot-pluggable
  • Module size: 28.5 x 24 x 6.48 mm

Parameters

Frequency Min (GHz)
DC
Frequency Max (GHz)
30
Vpp (V)
4 to 9
Gain (dB)
32
3 dB Bandwidth (GHz)
30
Voltage (V)
6
Current (mA)
280
RoHS
Yes
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TGA4943-MOD

TGA4943-MOD

40/100 Gb/s, 8 Vpp Optical Modulator Driver Module

Qorvo's TGA4943-MOD is a three stage optical modulator driver module designed to operate at frequencies that target the 40 and 100 Gb/s optical market. The TGA4943-MOD consists of three high performance wideband amplifiers assembled in a module that includes all necessary components for operation. A single TGA4943-MOD placed between the MUX and Optical Modulator provides OEMs with a modulator driver solution.

The TGA4943-MOD provides Metro and Long Haul designers with system critical features such as: low power dissipation, low rail ripple, high voltage drive capability (3 Vpp amplitude adjustable up to 9 Vpp), low output jitter and low input drive sensitivity (0.4 Vpp to 1 Vpp at Vout = 8Vpp).

The part is lead-free and RoHS compliant. Evaluation samples are available upon request.

Discontinued
i
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • 40 & 100 Gb/s performance
  • Single ended input and output
  • Adjustable output amplitude: 3 Vpp to 9 Vpp
  • Low additive RMS jitter: 500 fsec
  • High output drive: 8 Vpp with 0.4 Vpp Input
  • Gain: 32 dB at 20 GHz
  • Low DC power dissipation: 1.7 W for Vout = 8Vpp at Vd=6 V
  • Rise and fall Times < 12 psec
  • Hot-pluggable
  • Module size: 28.5 x 24 x 6.48 mm

Parameters

Frequency Min (GHz)
DC
Frequency Max (GHz)
30
Vpp (V)
4 to 9
Gain (dB)
32
3 dB Bandwidth (GHz)
30
Voltage (V)
6
Current (mA)
280
RoHS
Yes
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks