/
Products
/
TGA4947-MOD

TGA4947-MOD

100 Gb/s Quad Channel Optical Modulator Driver Module

Qorvo's TGA4947-MOD is a 4-channel optical modulator driver amplifier designed to operate at frequencies that target the 100 Gb/s optical market using a 45.0 x 33.4 x 7.0 mm surface mount module.

The TGA4947-MOD consists of four channels of high performance wideband amplifiers and integrated broadband bias tees, DC blocking caps, and necessary bypass caps assembled in a metal surface mount housing. A single TGA4947-MOD placed between the MUX and OIF compliant Optical Modulator provides OEMs with a modulator driver solution.

The TGA4947-MOD provides Metro and Long Haul designers with system critical features such as: low power dissipation, high signal to noise (SNR) ratio, high voltage drive capability (3 Vpp amplitude adjustable up to 9 Vpp), low output jitter, and low input drive sensitivity (0.4 Vpp – 1 Vpp at Vout = 8 Vpp).

The TGA4947-MOD finish is lead-free. RoHS compliant. Evaluation boards and bias boards are available upon request.

Discontinued
i
End of Life announced October 29, 2019 (PCN 19-0194).
Last Time Buy: May 9, 2020
Contact your local sales representative for assistance.
Product Data Sheet07/17/2013
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • 100 Gb/s performance
  • Quad channel
  • Integrated broadband bias tees, blocking caps and necessary bypass capacitors
  • Adjustable output amplitude, 3 Vpp – 9 Vpp
  • Channel / Channel isolation > 30 dB to 40 GHz
  • Low additive RMS jitter, 700 fsec
  • High output drive, 8 Vpp with 0.4 Vpp input
  • Gain, 27 dB at 18 GHz

Typical Applications

  • 100 Gb/s DP-QPSK (Dual Polarization QPSK)

Parameters

Frequency Min (GHz)
DC
Frequency Max (GHz)
32
Vpp (V)
3 to 9
Gain (dB)
27
3 dB Bandwidth (GHz)
32
Voltage (V)
5 to 6
Current (mA)
1,100
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    07/17/2013
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TGA4947-MOD

TGA4947-MOD

100 Gb/s Quad Channel Optical Modulator Driver Module

Qorvo's TGA4947-MOD is a 4-channel optical modulator driver amplifier designed to operate at frequencies that target the 100 Gb/s optical market using a 45.0 x 33.4 x 7.0 mm surface mount module.

The TGA4947-MOD consists of four channels of high performance wideband amplifiers and integrated broadband bias tees, DC blocking caps, and necessary bypass caps assembled in a metal surface mount housing. A single TGA4947-MOD placed between the MUX and OIF compliant Optical Modulator provides OEMs with a modulator driver solution.

The TGA4947-MOD provides Metro and Long Haul designers with system critical features such as: low power dissipation, high signal to noise (SNR) ratio, high voltage drive capability (3 Vpp amplitude adjustable up to 9 Vpp), low output jitter, and low input drive sensitivity (0.4 Vpp – 1 Vpp at Vout = 8 Vpp).

The TGA4947-MOD finish is lead-free. RoHS compliant. Evaluation boards and bias boards are available upon request.

Discontinued
i
End of Life announced October 29, 2019 (PCN 19-0194).
Last Time Buy: May 9, 2020
Contact your local sales representative for assistance.
Product Data Sheet07/17/2013
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • 100 Gb/s performance
  • Quad channel
  • Integrated broadband bias tees, blocking caps and necessary bypass capacitors
  • Adjustable output amplitude, 3 Vpp – 9 Vpp
  • Channel / Channel isolation > 30 dB to 40 GHz
  • Low additive RMS jitter, 700 fsec
  • High output drive, 8 Vpp with 0.4 Vpp input
  • Gain, 27 dB at 18 GHz

Typical Applications

  • 100 Gb/s DP-QPSK (Dual Polarization QPSK)

Parameters

Frequency Min (GHz)
DC
Frequency Max (GHz)
32
Vpp (V)
3 to 9
Gain (dB)
27
3 dB Bandwidth (GHz)
32
Voltage (V)
5 to 6
Current (mA)
1,100
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    07/17/2013
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks