/
Products
/
TGA4947-SL

TGA4947-SL

40/100 Gb/s, 8 Vpp Dual Channel Optical Modulator Driver with 2 Internal Bias-T's

Qorvo's TGA4947-SL is a dual channel optical modulator driver amplifier designed to operate at frequencies that target both the 40 and 100 Gb/s optical markets using a 16 x 10.5 x 3.6 mm surface mount system in package (SIP).

The TGA4947-SL consists of two channels of three high performance wideband amplifiers and integrated broadband bias tees assembled in a surface mount package, requiring a minimum of off-chip components. A single TGA4947-SL placed between the MUX and Optical Modulator provides OEMs with a modulator driver surface mount solution.

The TGA4947-SL provides Metro and Long Haul designers with system critical features such as: low power dissipation, high signal to noise ratio (SNR), high voltage drive capability (3 Vpp amplitude adjustable up to 9 Vpp), fast rise and fall times, low output jitter, and low input drive sensitivity (0.4 Vpp – 1 Vpp at Vout = 8Vpp).

Discontinued
i
End of Life announced Nov 3, 2017 (PCN 17-0186).
Last Time Buy May 7, 2018.
Contact your local sales representative for assistance.
Product Data Sheet09/17/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 40 & 100 Gb/s Performance
  • Dual channel, Single-ended input and output
  • Integrated broadband bias tees
  • Adjustable output amplitude, 3 Vpp – 9 Vpp
  • Channel / Channel Isolation, 30 dB to 40 GHz
  • Low additive RMS jitter, 600 fsec
  • High output drive, 8Vpp with 0.4 Vpp Input
  • Gain, 30 dB at 20 GHz
  • Low DC power dissipation, 2.4 W total for Vout = 6 Vpp at Vd=5 V
  • Rise and fall times, 10.5 psec
  • Hot pluggable
  • Package size: 16 x 10.5 x 3.6 mm

Typical Applications

  • 40 Gb/s Optical Networks
  • 100 Gb/s Optical Networks

Parameters

Frequency Min (GHz)
DC
Frequency Max (GHz)
32
Vpp (V)
3 to 9
Gain (dB)
32
3 dB Bandwidth (GHz)
32
Voltage (V)
5 to 6
Current (mA)
468
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    09/17/2012
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (7 V @ 187 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TGA4947-SL

TGA4947-SL

40/100 Gb/s, 8 Vpp Dual Channel Optical Modulator Driver with 2 Internal Bias-T's

Qorvo's TGA4947-SL is a dual channel optical modulator driver amplifier designed to operate at frequencies that target both the 40 and 100 Gb/s optical markets using a 16 x 10.5 x 3.6 mm surface mount system in package (SIP).

The TGA4947-SL consists of two channels of three high performance wideband amplifiers and integrated broadband bias tees assembled in a surface mount package, requiring a minimum of off-chip components. A single TGA4947-SL placed between the MUX and Optical Modulator provides OEMs with a modulator driver surface mount solution.

The TGA4947-SL provides Metro and Long Haul designers with system critical features such as: low power dissipation, high signal to noise ratio (SNR), high voltage drive capability (3 Vpp amplitude adjustable up to 9 Vpp), fast rise and fall times, low output jitter, and low input drive sensitivity (0.4 Vpp – 1 Vpp at Vout = 8Vpp).

Discontinued
i
End of Life announced Nov 3, 2017 (PCN 17-0186).
Last Time Buy May 7, 2018.
Contact your local sales representative for assistance.
Product Data Sheet09/17/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 40 & 100 Gb/s Performance
  • Dual channel, Single-ended input and output
  • Integrated broadband bias tees
  • Adjustable output amplitude, 3 Vpp – 9 Vpp
  • Channel / Channel Isolation, 30 dB to 40 GHz
  • Low additive RMS jitter, 600 fsec
  • High output drive, 8Vpp with 0.4 Vpp Input
  • Gain, 30 dB at 20 GHz
  • Low DC power dissipation, 2.4 W total for Vout = 6 Vpp at Vd=5 V
  • Rise and fall times, 10.5 psec
  • Hot pluggable
  • Package size: 16 x 10.5 x 3.6 mm

Typical Applications

  • 40 Gb/s Optical Networks
  • 100 Gb/s Optical Networks

Parameters

Frequency Min (GHz)
DC
Frequency Max (GHz)
32
Vpp (V)
3 to 9
Gain (dB)
32
3 dB Bandwidth (GHz)
32
Voltage (V)
5 to 6
Current (mA)
468
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    09/17/2012
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (7 V @ 187 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks