/
Products
/
TGA4953-SL

TGA4953-SL

9.9 - 12.5 Gb/s Optical Modulator Driver

Qorvo's TGA4953-SL is part of a series of surface mount modulator drivers suitable for a variety of driver applications and is compatible with Metro MSA standards.

The TGA4953-SL consists of two high performance wideband amplifiers combined with off chip circuitry assembled in a surface mount package. A single TGA4953-SL placed between the MUX and Optical Modulator provides OEMs with a board level modulator driver surface mount solution.

The TGA4953-SL provides Metro and Long Haul designers with system critical features such as: low power dissipation (1.1 W at Vo = 6 V), very low rail ripple, high voltage drive capability at 5V bias (6 V amplitude adjustable to 3 V), low output jitter (1 ps rms typical) and low input drive sensitivity (250 mV at Vo = 6V).

The TGA4953-SL requires external DC blocks, a low frequency choke and control circuitry. The part is RoHS compliant. Evaluation boards are available upon request.

Discontinued
i
End of Life announced May 8, 2014.
Last Time Buy November 11, 2014.
Please use TGA4954-SL for new designs. Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Metro MSA compatible
  • Wide drive range (3 to 10 V)
  • Single-ended input / output
  • Low power dissipation (1.1 W at Vo = 6V)
  • Very low rail ripple
  • 25 ps edge rates (20/80)
  • Small form factor: 11.4 x 8.9 x 2 mm (0.450 x 0.350 x 0.080 in)

Typical Applications

  • IRZ and Duobinary Applications
  • Mach-Zehnder Modulator Drivers
  • Metro and Long Haul Optical Networks

Parameters

Frequency Min (GHz)
DC
Frequency Max (GHz)
12
Vpp (V)
10
Gain (dB)
35
3 dB Bandwidth (GHz)
10
Voltage (V)
5
Current (mA)
210
RoHS
No
Lead Free
Yes
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TGA4953-SL

TGA4953-SL

9.9 - 12.5 Gb/s Optical Modulator Driver

Qorvo's TGA4953-SL is part of a series of surface mount modulator drivers suitable for a variety of driver applications and is compatible with Metro MSA standards.

The TGA4953-SL consists of two high performance wideband amplifiers combined with off chip circuitry assembled in a surface mount package. A single TGA4953-SL placed between the MUX and Optical Modulator provides OEMs with a board level modulator driver surface mount solution.

The TGA4953-SL provides Metro and Long Haul designers with system critical features such as: low power dissipation (1.1 W at Vo = 6 V), very low rail ripple, high voltage drive capability at 5V bias (6 V amplitude adjustable to 3 V), low output jitter (1 ps rms typical) and low input drive sensitivity (250 mV at Vo = 6V).

The TGA4953-SL requires external DC blocks, a low frequency choke and control circuitry. The part is RoHS compliant. Evaluation boards are available upon request.

Discontinued
i
End of Life announced May 8, 2014.
Last Time Buy November 11, 2014.
Please use TGA4954-SL for new designs. Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Metro MSA compatible
  • Wide drive range (3 to 10 V)
  • Single-ended input / output
  • Low power dissipation (1.1 W at Vo = 6V)
  • Very low rail ripple
  • 25 ps edge rates (20/80)
  • Small form factor: 11.4 x 8.9 x 2 mm (0.450 x 0.350 x 0.080 in)

Typical Applications

  • IRZ and Duobinary Applications
  • Mach-Zehnder Modulator Drivers
  • Metro and Long Haul Optical Networks

Parameters

Frequency Min (GHz)
DC
Frequency Max (GHz)
12
Vpp (V)
10
Gain (dB)
35
3 dB Bandwidth (GHz)
10
Voltage (V)
5
Current (mA)
210
RoHS
No
Lead Free
Yes
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo