/
Products
/
TGA4956-SM

TGA4956-SM

9.9 - 12.5 Gb/s, 3 - 7 Vpp Optical Modulator Driver

Qorvo's TGA4956-SM is a MZ and low voltage modulator driver amplifier designed to operate at frequencies that target the 10 Gb/s optical market using an economical 8 x 8 mm surface mount package.

The TGA4956-SM consists of two high performance wideband amplifiers combined with off-chip circuitry assembled in a surface mount package. A single TGA4956-SM placed between the MUX and Optical Modulator provides OEMs with a low-cost, surface mount modulator driver solution.

The TGA4956-SM provides Metro and Long Haul designers with scalable power dissipation for varying output drive requirements (less than 0.42 W at Vo = 3 Vpp, less than 1 W at Vo = 6 Vpp).

RoHS compliant, Moisture Sensitivity Level 1. Evaluation boards available upon request.

Discontinued
i
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • 9.9 to 12.5 Gb/s data rates
  • Additive RMS jitter: < 1.5 psec
  • High gain: > 32 dB
  • Adjustable output amplitude: 3 Vpp to 7 Vpp
  • Low power dissipation: < 0.42 W
  • Rise / fall times: < 25 psec
  • Integrated high frequency bias tee
  • 3.3 V, 120 mA bias (3 Vpp output)
  • 5 V, 200 mA bias (6 Vpp output)
  • Package size: 8 x 8 x 2.1 mm

Parameters

Frequency Min (GHz)
DC
Frequency Max (GHz)
12
Vpp (V)
3 to 7
Gain (dB)
32
3 dB Bandwidth (GHz)
10
Voltage (V)
3.3 to 5
Current (mA)
120 to 200
RoHS
Yes
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TGA4956-SM

TGA4956-SM

9.9 - 12.5 Gb/s, 3 - 7 Vpp Optical Modulator Driver

Qorvo's TGA4956-SM is a MZ and low voltage modulator driver amplifier designed to operate at frequencies that target the 10 Gb/s optical market using an economical 8 x 8 mm surface mount package.

The TGA4956-SM consists of two high performance wideband amplifiers combined with off-chip circuitry assembled in a surface mount package. A single TGA4956-SM placed between the MUX and Optical Modulator provides OEMs with a low-cost, surface mount modulator driver solution.

The TGA4956-SM provides Metro and Long Haul designers with scalable power dissipation for varying output drive requirements (less than 0.42 W at Vo = 3 Vpp, less than 1 W at Vo = 6 Vpp).

RoHS compliant, Moisture Sensitivity Level 1. Evaluation boards available upon request.

Discontinued
i
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • 9.9 to 12.5 Gb/s data rates
  • Additive RMS jitter: < 1.5 psec
  • High gain: > 32 dB
  • Adjustable output amplitude: 3 Vpp to 7 Vpp
  • Low power dissipation: < 0.42 W
  • Rise / fall times: < 25 psec
  • Integrated high frequency bias tee
  • 3.3 V, 120 mA bias (3 Vpp output)
  • 5 V, 200 mA bias (6 Vpp output)
  • Package size: 8 x 8 x 2.1 mm

Parameters

Frequency Min (GHz)
DC
Frequency Max (GHz)
12
Vpp (V)
3 to 7
Gain (dB)
32
3 dB Bandwidth (GHz)
10
Voltage (V)
3.3 to 5
Current (mA)
120 to 200
RoHS
Yes
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo