/
Products
/
TGA4959-SL

TGA4959-SL

32 Gb/s Optical Modulator Driver with Differential Input & Output

Qorvo's TGA4959-SL is a differential input and output optical modulator driver designed to operate at frequencies that target the 40 Gb/s optical market. The TGA4959-SL consists of a wideband amplifier assembled in a surface mount package combined with a minimum of external components. A single TGA4959-SL placed between the MUX and Optical Modulator provides OEMs with a differential modulator driver surface mount solution.

The TGA4959-SL provides Metro and Long Haul designers with system critical features such as: low power dissipation, low rail ripple, high voltage drive capability (6 Vpp amplitude adjustable up to 9 Vpp) and very low output jitter.

Several of the bias pins on the TGA4959-SL are internally set to simplify the user's PCB design. Alternatively, these same pins can be adjusted by the user, if desired. Duplicate pins are available to enable biasing from either side of the package and the package can be operated with as few as four separate power supplies, if desired. The part is RoHS compliant. Evaluation boards are available upon request.

Discontinued
i
Product Data SheetRev C – 05/29/2012
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • 40 Gb/s performance
  • Differential input and output
  • Adjustable output amplitude: 6 Vpp to 9 Vpp
  • Low additive RMS jitter: 580 fsec
  • High output drive: 9 Vpp differential output with 1 Vpp differential input
  • Gain: 24 dB at 16 GHz
  • Low DC power dissipation: 2.2 W for Vout = 8 Vpp at Vd=5 V
  • Rise and fall times: 13 psec
  • Package size: 10 x 7 x 3.2 mm

Typical Applications

  • 40 Gb/s Optical Networks

Parameters

Frequency Min (GHz)
DC
Frequency Max (GHz)
30
Vpp (V)
6 to 9
Gain (dB)
24
3 dB Bandwidth (GHz)
27
Voltage (V)
5
Current (mA)
428
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev C – 05/29/2012
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (5 V @ 428 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TGA4959-SL

TGA4959-SL

32 Gb/s Optical Modulator Driver with Differential Input & Output

Qorvo's TGA4959-SL is a differential input and output optical modulator driver designed to operate at frequencies that target the 40 Gb/s optical market. The TGA4959-SL consists of a wideband amplifier assembled in a surface mount package combined with a minimum of external components. A single TGA4959-SL placed between the MUX and Optical Modulator provides OEMs with a differential modulator driver surface mount solution.

The TGA4959-SL provides Metro and Long Haul designers with system critical features such as: low power dissipation, low rail ripple, high voltage drive capability (6 Vpp amplitude adjustable up to 9 Vpp) and very low output jitter.

Several of the bias pins on the TGA4959-SL are internally set to simplify the user's PCB design. Alternatively, these same pins can be adjusted by the user, if desired. Duplicate pins are available to enable biasing from either side of the package and the package can be operated with as few as four separate power supplies, if desired. The part is RoHS compliant. Evaluation boards are available upon request.

Discontinued
i
Product Data SheetRev C – 05/29/2012
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • 40 Gb/s performance
  • Differential input and output
  • Adjustable output amplitude: 6 Vpp to 9 Vpp
  • Low additive RMS jitter: 580 fsec
  • High output drive: 9 Vpp differential output with 1 Vpp differential input
  • Gain: 24 dB at 16 GHz
  • Low DC power dissipation: 2.2 W for Vout = 8 Vpp at Vd=5 V
  • Rise and fall times: 13 psec
  • Package size: 10 x 7 x 3.2 mm

Typical Applications

  • 40 Gb/s Optical Networks

Parameters

Frequency Min (GHz)
DC
Frequency Max (GHz)
30
Vpp (V)
6 to 9
Gain (dB)
24
3 dB Bandwidth (GHz)
27
Voltage (V)
5
Current (mA)
428
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev C – 05/29/2012
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (5 V @ 428 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo