/
Products
/
TGA4960-SL

TGA4960-SL

100/200 Gb/s Quad Channel Optical Modulator Linear Driver with Differential Input & Output

Qorvo's TGA4960-SL is a quad channel, differential input, differential output, optical modulator linear driver amplifier designed for 100+ Gb/s optical markets.

The TGA4960-SL consists of four channels of high performance wideband amplifiers, input DC blocks and integrated broadband RF Chokes requiring a minimum of off-chip components. The TGA4960-SL has low Total Harmonic Distortion (THD) of less than 2% from 1-8 GHz and 3.5 Vppd output. The TGA4960-SL operates with only one positive power supply (or two to optimize channel power dissipation); no negative supply is required. A single gain control adjust setting allows users 10 dB of gain dynamic range. The TGA4960-SL also has an internal output power detector for output control.

The TGA4960-SL is RoHS compliant. Evaluation boards and bias boards are available upon request.

Discontinued
i
Preliminary Product Data SheetRev A – 03/11/2015
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • Differential input and output
  • Gain (diff-to-diff): 30 dB
  • 3 dB bandwidth: 28 GHz
  • 2% THD at 1 - 8 GHz and 3.5 Vppd output
  • Channel to channel isolation: > 25 dB
  • Gain adjust dynamic range: 10 dB
  • Common mode rejection ratio: > 25 dB
  • Internal power detector
  • Only positive power supplies required

Typical Applications

  • 100 Gb/s CFP Quad Linear Driver
  • 100 / 200 Gb/s CFP2 Quad Linear Driver

Parameters

Frequency Min (GHz)
DC
Frequency Max (GHz)
30
Vpp (V)
3.5 Diff
Gain (dB)
30
3 dB Bandwidth (GHz)
28
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Preliminary Product Data Sheet

    Rev A – 03/11/2015
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TGA4960-SL

TGA4960-SL

100/200 Gb/s Quad Channel Optical Modulator Linear Driver with Differential Input & Output

Qorvo's TGA4960-SL is a quad channel, differential input, differential output, optical modulator linear driver amplifier designed for 100+ Gb/s optical markets.

The TGA4960-SL consists of four channels of high performance wideband amplifiers, input DC blocks and integrated broadband RF Chokes requiring a minimum of off-chip components. The TGA4960-SL has low Total Harmonic Distortion (THD) of less than 2% from 1-8 GHz and 3.5 Vppd output. The TGA4960-SL operates with only one positive power supply (or two to optimize channel power dissipation); no negative supply is required. A single gain control adjust setting allows users 10 dB of gain dynamic range. The TGA4960-SL also has an internal output power detector for output control.

The TGA4960-SL is RoHS compliant. Evaluation boards and bias boards are available upon request.

Discontinued
i
Preliminary Product Data SheetRev A – 03/11/2015
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • Differential input and output
  • Gain (diff-to-diff): 30 dB
  • 3 dB bandwidth: 28 GHz
  • 2% THD at 1 - 8 GHz and 3.5 Vppd output
  • Channel to channel isolation: > 25 dB
  • Gain adjust dynamic range: 10 dB
  • Common mode rejection ratio: > 25 dB
  • Internal power detector
  • Only positive power supplies required

Typical Applications

  • 100 Gb/s CFP Quad Linear Driver
  • 100 / 200 Gb/s CFP2 Quad Linear Driver

Parameters

Frequency Min (GHz)
DC
Frequency Max (GHz)
30
Vpp (V)
3.5 Diff
Gain (dB)
30
3 dB Bandwidth (GHz)
28
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Preliminary Product Data Sheet

    Rev A – 03/11/2015
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo