/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA8035-SCC

TGA8035-SCC

6 - 18 GHz Gain Block

Qorvo's TGA8035-SCC is a two-stage GaAs monolithic amplifier designed for use as a broadband general-purpose gain block. Two 300 um gate-width FETs provide a 13 dB typical gain and a 5 dB noise figure from 6 to 18 GHz. Typical output power at 1 dB gain compression is 12.5 dBm. Shunt feedback is used around each active device to improve gain flatness and standing-wave ratio (SWR). Ground is provided to the circuitry through vias to the backside metallization.

The TGA8035-SCC amplifier is suitable for a variety of broadband electronic warfare (EW) applications. The combination of gain, power and noise figure makes this device an exceptional post amplifier following a low noise amplifier.

Bond pad and backside metallization is gold plated for compatibility with eutectic alloy attachment methods as well as thermocompression and thermosonic wire bonding processes. The TGA8035-SCC is supplied in chip form and is readily assembled using automated equipment.

Discontinued
i
Last Time Buy April 18, 2014.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 6 to 18 GHz frequency range
  • 13 dB typical gain
  • 2.2:1 typical input / output SWR
  • 12.5 dBm typical output power at 1 dB gain compression
  • 5 dB typical noise figure
  • Dimensions: 2.4892 x 2.0574 x 0.1143 mm (0.098 x 0.081 x 0.0045 in)

Parameters

Frequency Min (MHz)
6,000
Frequency Max (MHz)
18,000
Gain (dB)
13
NF (dB)
5
OIP3 (dBm)
18
Voltage (V)
5
Current (mA)
80
Package Type
Die
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA8035-SCC

TGA8035-SCC

6 - 18 GHz Gain Block

Qorvo's TGA8035-SCC is a two-stage GaAs monolithic amplifier designed for use as a broadband general-purpose gain block. Two 300 um gate-width FETs provide a 13 dB typical gain and a 5 dB noise figure from 6 to 18 GHz. Typical output power at 1 dB gain compression is 12.5 dBm. Shunt feedback is used around each active device to improve gain flatness and standing-wave ratio (SWR). Ground is provided to the circuitry through vias to the backside metallization.

The TGA8035-SCC amplifier is suitable for a variety of broadband electronic warfare (EW) applications. The combination of gain, power and noise figure makes this device an exceptional post amplifier following a low noise amplifier.

Bond pad and backside metallization is gold plated for compatibility with eutectic alloy attachment methods as well as thermocompression and thermosonic wire bonding processes. The TGA8035-SCC is supplied in chip form and is readily assembled using automated equipment.

Discontinued
i
Last Time Buy April 18, 2014.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 6 to 18 GHz frequency range
  • 13 dB typical gain
  • 2.2:1 typical input / output SWR
  • 12.5 dBm typical output power at 1 dB gain compression
  • 5 dB typical noise figure
  • Dimensions: 2.4892 x 2.0574 x 0.1143 mm (0.098 x 0.081 x 0.0045 in)

Parameters

Frequency Min (MHz)
6,000
Frequency Max (MHz)
18,000
Gain (dB)
13
NF (dB)
5
OIP3 (dBm)
18
Voltage (V)
5
Current (mA)
80
Package Type
Die
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo